L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Fiber Optic  >  Connectors  >  FOC-XPLC2-MM

Multimode IP66/67 Rated Duplex Fiber Optic LC Connector/Integrated Strain Relief

Multimode IP66/67 Rated Duplex Fiber Optic LC Connector/Integrated Strain Relief

The FOC-XPLC2-MM Industrial LC Plug provides a robust fiber connection in virtually any harsh environment. The plug comes with two multimode LC fiber connectors, industrial plug housing, specialized fiber bend relief boot and heavy duty strain relief crimp components. In addition to providing robust IP66/IP67 protection, cable to plug strain relief has been dramatically improved over standard fiber jumpers. Typical strain relief is well over 250 Newton's (56 lbs), which is over 50% better than standard LC jumpers. This added protection ensures that cable assemblies will survive incidental contact during the course of normal use.

Duplex LC IP66/67 Connector/Integrated Strain Relief Duplex LC IP66/67 Connector/Integrated Strain Relief Quantity   
Item # FOC-XPLC2-MM 
List Price $80.02  Price Breaks  Availability  In Stock

Cap for IP66/67 Duplex LC Plug Cap for IP66/67 Duplex LC Plug Quantity   
Item # XPM-CAP2 
List Price $16.91  Price Breaks  Availability  In Stock

IP66/67 Multimode Industrial Duplex LC Outlet IP66/67 Multimode Industrial Duplex LC Outlet Quantity   
Item # XLC-MM 
List Price $55.70  Price Breaks  Availability  In Stock

IP67 IND Outlet Cap W/Chain IP67 IND Outlet Cap W/Chain Quantity   
Item # X-CAP 
List Price $10.75  Price Breaks  Availability  In Stock



More Ideas
Military Grade Mulltimode OM1 62.5/125 Fiber Optic Patch Cables                                                                                                                                                                                               Military Grade Mulltimode OM1 62.5/125 Fiber Optic Patch Cables
 Your Price:   $53.13
Availability:     In Stock
    More Info
IP66/67 Harsh Environment OM1, 62.5/125 Multimode Duplex LC Cable Assemblies                                                                                                                                                                                  IP66/67 Harsh Environment OM1, 62.5/125 Multimode Duplex LC Cable Assemblies
 Your Price:   $213.81
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.