L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Fiber Optic  >  Couplers & Adapters  >  FOA-70  >  FOA-702

MU-MU DUPLEX Adapter


MU-MU DUPLEX COUPLER
Roll over image to zoom in
MU-MU DUPLEX COUPLER MU-MU DUPLEX COUPLER
L-com Item # FOA-702

List Price$23.54
Your Price 1-9$23.54
10-24$22.60
25-99$21.66
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

L-com’s small form factor MU couplers are approximately half the size of an SC coupler and utilize zirconia sleeves for precision alignment. These couplers are available in both simplex and duplex versions and mount into rectangular panel cutouts. Contact us today for large project volume discounts.

This item is non-cancelable / non-returnable.


L-com Item #FOA-702
ManufacturerL-com
UPC # (More)822335043992
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect either PC or UPC polished SC Fiber cables
  • Plastic body provides a light weight yet durable solution
  • Stainless steel mounting clips allow for easy snap in installation
  • Ceramic alignment sleeve supports Single mode applications
  • Order online today!
Applications:
  • LAN
  • FTTX
  • High EMI/RFI environments
  • Security
Similar Products

MU-MU Simplex Adapter                                                                               MU-MU Simplex Adapter
Your Price: $18.26
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed MU-MU DUPLEX Adapter
© Infinite Electronics International, Inc.