L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Industrial/Military Grade Fiber Cables  >  FODXXOM2MIL

Military Grade Mulltimode OM2 50/125 Fiber Optic Patch Cables

Military Grade Mulltimode OM2 50/125 Fiber Optic Patch Cables

L-com's Military Grade fiber optic patch cables are built with specialized Military Tactical fiber cable that features impact and crush resistance characteristics which comply with Military requirements. Additionally, these robust assemblies are rated for operating temperatures of -40º to +75º Celsius. Three versions are available including Duplex ST, SC and LC styles. Our ST connectorized assemblies feature rust resistant stainless steel bodies and extra high force springs to ensure tight mating even when exposed to shock and vibration often encountered in the field under combat conditions. These assemblies are excellent for use in military vehicles and with field deployed communications equipment.

Item # Length Availability Price   Quantity

FODLCOM2MIL-01
1.0
In Stock
 
    $55.53 
FODLCOM2MIL-02
2.0
In Stock
 
    $63.48 
FODLCOM2MIL-03
3.0
In Stock
 
    $68.45 
FODLCOM2MIL-05
5.0
In Stock
 
    $81.36 
FODLCOM2MIL-10
10.0
In Stock
 
    $119.16 
FODSTOM2MIL-01
1.0
In Stock
 
    $94.06 
FODSTOM2MIL-02
2.0
In Stock
 
    $93.13 
FODSTOM2MIL-03
3.0
In Stock
 
    $99.34 
FODSTOM2MIL-05
5.0
In Stock
 
    $111.75 
FODSTOM2MIL-10
10.0
In Stock
 
    $142.79 
FODSCOM2MIL-01
1.0
In Stock
 
    $42.98 
FODSCOM2MIL-02
2.0
In Stock
 
    $48.43 
FODSCOM2MIL-03
3.0
In Stock
 
    $53.40 
FODSCOM2MIL-05
5.0
In Stock
 
    $65.81 
FODSCOM2MIL-10
10.0
In Stock
 
    $96.85 
  


More Ideas
MIL-C-83522 ST Couplers                                                                                                                                                                                                                                       MIL-C-83522 ST Couplers
 Your Price:   $21.53
Availability:     In Stock
    More Info
IP66/67 Harsh Environment OM2, 50/125 Multimode Duplex LC Cable Assemblies                                                                                                                                                                                    IP66/67 Harsh Environment OM2, 50/125 Multimode Duplex LC Cable Assemblies
 Your Price:   $204.06
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.