L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Fiber Optic  >  Connectors  >  FOC-M83522  >  FOC-M83522-DNYS

MIL M83522 ST Connector, Singlemode Non-Locking Stainless Steel for 2mm fiber


MIL ST SM NON-LOCK SS 2MM
Roll over image to zoom in
L-com Item # FOC-M83522-DNYS

List Price$29.10
Your Price 1 +$29.10
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

L-com's Mil ST line of connectors meet or exceed 100% of the requirements of military specification MIL-C-83522. They feature non-optical disconnect with nickel-plated brass or stainless steel configurations that are available either as a ST connector or coupler. These highly durable connectors are built to withstand extreme temperature change, shock, vibration and corrosion. They are ideal for military, aircraft, spacecraft, shipboard and land-based applications. The connectors are available in either a locking (ANX, ANY) or non-locking (DNX, DNY) variation and use a convenient screw boot that eliminates the need for a cumbersome boot tool. The locking model features locking washers that prevent accidental optical disconnects, making the connector less sensitive to cable pull force or constant mechanical shock and vibration. The non-locking model features a higher force spring that reduces sensitivity to mechanical shock. Both models feature a keyed bayonet latch for easy engagement and disengagement. The connectors are designed to work with 2mm fiber cable. For use with 2.5mm or 3mm cable, please purchase crimp ferrule CF83522 separately. The zirconia ferrule is backwards compatible with legacy transceivers and ensures loss repeatability. Ruggedized dust caps are available for both the ST connectors and couplers. Contact L-com today about custom fiber assemblies to meet your exact application needs.

L-com Item #FOC-M83522-DNYS
ManufacturerL-com
UPC # (More)822335236561
RoHS StatusNot Compliant At This Time (More)
Features:
  • Qualified to MIL-C-83522 standard ensuring the highest performance for a single terminus (ST) connector
  • Screw-On boot eliminates the need for a boot tool thereby making installation easy and simple
  • Locking versions (ANX, ANY) prevent optical disconnects from high shock or vibration environments
  • Connectors can take over 50 lb-ft of pull strength without damage
  • These connectors are designed to be used with 2mm fiber cable; please purchase crimp ferrule CF83522 separately for use with 2.5mm or 3mm cable
Applications:
  • Military Use
  • Aircraft
  • Shipboard
  • Harsh Environment
  • Battlefield Communication Systems
Similar Products

MIL M83522 ST Connector, Singlemode Non-Locking Nickel Plated Brass for 2mm fiber                   MIL M83522 ST Connector, Singlemode Non-Locking Nickel Plated Brass for 2mm fiber
Your Price: $15.28
Availability: 14 Days
More Info
MIL M83522 ST Connector, Singlemode Locking Nickel Plated Brass for 2mm fiber                       MIL M83522 ST Connector, Singlemode Locking Nickel Plated Brass for 2mm fiber
Your Price: $38.57
Availability: 14 Days
More Info
Fiber Connector, UniCam ST SPC Male, Single mode                                                    Fiber Connector, UniCam ST SPC Male, Single mode
Your Price: $31.06
Availability: 7 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed MIL M83522 ST Connector, Singlemode Non-Locking Stainless Steel for 2mm fiber
© Infinite Electronics International, Inc.
an Infinite company