L-com

LC to SC Simplex Single mode Fiber Optic Adapter

  • Picture of LC to SC Simplex Single mode Fiber Optic Adapter
  • Picture of LC to SC Simplex Single mode Fiber Optic Adapter
  • Picture of LC to SC Simplex Single mode Fiber Optic Adapter
Picture of LC to SC Simplex Single mode Fiber Optic Adapter
SKU FOA-014
Available to Ship 2
Quantity Price
1 - 24 $97.49
25 - 49 $93.59
50 - 99 $90.67
100 + Call Us
Price $97.49

All Prices are in US Dollars and do not include duties



L-com's simplex plastic LC to SC Singlemode hybrid adapter is designed for mounting in panels with rectangular cut outs. This series features a ceramic alignment sleeve which provides precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic sleeve ensures precise Single mode fiber alignment
  • Dust caps protect against debris and contamination
  • Plastic body provides a light weight yet durable solution
  • Used to connect simplex LC to simplex SC Single mode fiber cables
  • Order online today!

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.