L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Fiber Optic  >  Tools  >  86-12  >  86-12SF

Kevlar Shears with Cushioned Grip


SHEARS KEVLAR CUSHIONED GRIP
Roll over image to zoom in
L-com Item # 86-12SF

List Price$28.30
Your Price 1-9$28.30
10-24$27.73
25-99$27.17
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of tool?  

These high leverage shears from Miller are a must for every fiber installers tool kit. With a non-slip serrated blade, this tool provides the perfect solution for trimming back the DuPont Kevlar® that serves as the central strength member in optical fiber cables. Additionally this tool features a quick action spring response so the tool is ready when you are. Order today!

L-com Item #86-12SF
ManufacturerMILLER
Mfg.'s Item #86 1/2SF FOP
Features:
  • Used to trim the Kevlar strength members from fiber cables
  • High leverage design provides powerful cutting action
  • Hot-forged, high carbon steel ensures long life
  • Cushioned grip provides comfort
  • Contact us today for large project volume discounts
Applications:
  • Fiber cable termination
  • Fiber cable repair
  • Fiber cable retrofit
Accessories for the Kevlar Shears with Cushioned Grip

Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Compressed Air, 12 oz. Can
Compressed Air, 12 oz. Can
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Kevlar Shears with Cushioned Grip
© Infinite Electronics International, Inc.