Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Industrial/Military Grade Fiber Cables  >  SFODLC-IND-  >  XLC-SM

IP66/67 Single Mode Industrial Duplex LC Outlet


IP66/67 Single Mode Industrial Duplex LC Outlet

Click image to zoom Click image(s) to zoom
L-com Item # XLC-SM

List Price
$49.95
Your Price 1-9$49.95
10-24$48.45
25-99$46.95
100-249$45.45
250-499$43.96
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different cable type for this connector?  

L-com's IP66/67 rated Duplex LC cable assemblies are perfect for Industrial networks and harsh environments where protection from moisture, chemicals, corrosive gases and liquids is essential. These rugged Singlemode assemblies feature robust outdoor rated cable, which stands up to hostile environments. Each assembly is 100% functionally tested and is covered by a 1-year manufacturer warranty. Accessories sold separately include a bulkhead style adapter where one side is designed for standard LC fiber cable connections and the other will accept the industrial LC connector. Additionally, caps for both the bulkhead adapter and plugs are available. Contact us today with your custom cable requirements.

L-com Item #XLC-SM
ManufacturerSiemon Company
Mfg.'s Item #XLC-SM
UPC # (More)822335238329
RoHS StatusNot Compliant At This Time (More)
Features:
  • Bulkhead style adapter
  • IP66/67 rating ensures protection from moisture, dust and chemicals
  • One side accepts industrial LC connector, the other is designed for a standard LC connection
  • Used with Single mode LC connectors
  • Recommended panel thickness: 0.035"-0.120"
Similar Products

Fiber Connector, UniCam LC UPC Male, Single mode                                                    Fiber Connector, UniCam LC UPC Male, Single mode
Your Price: $30.00
Availability: In Stock
More Info
Duplex SM LC IP66/67 Connector/Integrated Strain Relief                                             Duplex SM LC IP66/67 Connector/Integrated Strain Relief
Your Price: $72.18
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845