Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Connectors  >  FOC-XPLC2-MM  >  XLC-MM

IP66/67 Multimode Industrial Duplex LC Outlet

   Features
  • Bulkhead style adapter
  • IP66/67 rating ensures protection from moisture, dust and chemicals
  • One side accepts industrial LC connector, the other is designed for a standard LC connection
  • Used with Multimode LC connectors
  • Recommended panel thickness: 0.035"-0.120"
IP66/67 Multimode Industrial Duplex LC Outlet
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$39.00
Your Price1-9$39.00
10-24$37.83
25-99$36.66
100-249$35.49
250-499$34.32
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

The FOC-XPLC2-MM Industrial LC Plug provides a robust fiber connection in virtually any harsh environment. The plug comes with two multimode LC fiber connectors, industrial plug housing, specialized fiber bend relief boot and heavy duty strain relief crimp components. In addition to providing robust IP66/IP67 protection, cable to plug strain relief has been dramatically improved over standard fiber jumpers. Typical strain relief is well over 250 Newton's (56 lbs), which is over 50% better than standard LC jumpers. This added protection ensures that cable assemblies will survive incidental contact during the course of normal use.

   Details
L-com Item #XLC-MM
ManufacturerSiemon Company
Mfg.'s Item #XLC-MM
RoHS StatusNot Compliant (More)

   Applications
  • Industrial Ethernet
  • FTTX
  • Harsh Environments
  • EMI/RFI rich environments
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange                                             Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange
Your Price:   $13.75
Availability:   In Stock
    More Info
Fiber Coupler, LC/LC Simplex Ceramic Sleeve , Low Profile, No Flange                                Fiber Coupler, LC/LC Simplex Ceramic Sleeve , Low Profile, No Flange
Your Price:   $9.95
Availability:   In Stock
    More Info
Fiber Coupler, LC/LC Duplex Bronze Sleeve, Low Profile, No Flange                                   Fiber Coupler, LC/LC Duplex Bronze Sleeve, Low Profile, No Flange
Your Price:   $3.95
Availability:   In Stock
    More Info

Accessories for the IP66/67 Multimode Industrial Duplex LC Outlet
OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 1.0m
OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 1.0m
OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 5.0m
OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 5.0m
OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 10.0m
OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 10.0m
Cap for IP66/67 Duplex LC Plug
Cap for IP66/67 Duplex LC Plug

Customers who bought the IP66/67 Multimode Industrial Duplex LC Outlet product also bought . . .
OM1 62.5/125, Multimode Fiber Cable, Dual SC / Dual LC, 5.0m
OM1 62.5/125, Multimode Fiber Cable, Dual SC / Dual LC, 5.0m
OM1 62.5/125, Clipped  Fiber Cable, Dual LC / Dual LC, 4.0m
OM1 62.5/125, Clipped Fiber Cable, Dual LC / Dual LC, 4.0m
IP66/67 Singlemode Industrial Duplex LC Outlet
IP66/67 Singlemode Industrial Duplex LC Outlet
IP66/67 Single Mode Industrial Duplex LC Outlet
IP66/67 Single Mode Industrial Duplex LC Outlet
Cap for IP66/67 Duplex LC Plug
Cap for IP66/67 Duplex LC Plug
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed IP66/67 Multimode Industrial Duplex LC Outlet
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845