L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Industrial/Military Grade Fiber Cables  >  SFODLC-IND-

IP66/67 Harsh Environment Single mode Duplex LC Cable Assemblies

IP66/67 Harsh Environment Single mode Duplex LC Cable Assemblies

L-com's IP66/67 rated Single mode Duplex LC cable assemblies are perfect for Industrial networks and harsh environments where protection from moisture, chemicals, corrosive gases and liquids is essential. These rugged Single mode assemblies feature robust outdoor rated cable, which stands up to hostile environments. Each assembly is 100% functionally tested and is covered by a 1-year manufacturer warranty. Accessories sold separately include a bulkhead style adapter where one side is designed for standard LC fiber cable connections and the other will accept the industrial LC connector. Additionally, caps for both the bulkhead adapter and plugs are available. Contact us today with your custom cable requirements.

Item # Length Availability Price   Quantity

SFODLC-IND-01
1.0
In Stock
 
    $226.85 
SFODLC-IND-03
3.0
In Stock
 
    $236.29 
SFODLC-IND-05
5.0
In Stock
 
    $213.89 
SFODLC-IND-10
10.0
In Stock
 
    $268.21 
  


More Ideas
LC to LC, Duplex Multimode Fiber Optic Cables, OM1 62.5/125 with OFNR Zipcord Jacket                                                                                                                                                                          LC to LC, Duplex Multimode Fiber Optic Cables, OM1 62.5/125 with OFNR Zipcord Jacket
 Your Price:   $19.70
Availability:     In Stock
    More Info
IP66/67 Harsh Environment OM1, 62.5/125 Multimode Duplex LC Cable Assemblies                                                                                                                                                                                  IP66/67 Harsh Environment OM1, 62.5/125 Multimode Duplex LC Cable Assemblies
 Your Price:   $213.81
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.