L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  MM/SM Flexible Boot BI Fiber Cables  >  FODBIFLC-FSC

Flexible Boot Fiber Optic Cable Assemblies- OM2 50/125 LC to SC Bend Insensitive Fiber-OFNR Jacket

Flexible Boot Fiber Optic Cable Assemblies- OM2 50/125 LC to SC Bend Insensitive Fiber-OFNR Jacket

L-com's Flex-Boot Multimode, OM2 LC to SC assemblies are designed to fit in tight spaces and in applications where a non-standard angle of connection is required. These fiber optic patch cables are built using bend insensitive fiber and feature OFNR (Riser rated) jackets along with LC style connectors. These cables utilize specialized flexible boots that can be bent in a variety of angles including 90° without exceeding the recommended bend tolerances of the cable. Bend them into the angle that best fits your application! Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Item # Length Availability Price   Quantity

FODBIFLC-FSC-01
1.0
In Stock
 
    $64.39 
FODBIFLC-FSC-02
2.0
Call Us
 
    $65.90 
FODBIFLC-FSC-03
3.0
Call Us
 
    $69.89 
FODBIFLC-FSC-05
5.0
In Stock
 
    $78.03 
FODBIFLC-FSC-10
10.0
In Stock
 
    $97.92 
  


 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company