Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Tools  >  FO1  >  FO1REF

Fiberclean Cleaning Film Refills

   Features
  • Used to clean the ends of Multimode and Single mode fiber optic connectors
  • Helps to maintain signal strength and quality of fiber communications
  • Up to 400 connectors can be cleaned with one Fiberclean dispenser providing many uses
  • Small form factor and light weight design make this a great product for installers
  • Contact us today for large project volume discounts
Fiberclean Cleaning Film Refills
Click image to zoom Click image(s) to zoom
List Price 
$15.15
Your Price1-9$15.15
10-24$14.24
25-99$13.33
100 +$12.42
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different type of tool? 

The Hellermann/Tyton Fiberclean cleaning dispenser system is convenient, economical and easy way to clean your fiber optic connectors. This hand held device exposes a portion of "ultra white", non-woven, and lint free material sufficient to clean up to 6 connectors. Used cleaning material is dispensed out of the back of the unit. Up to 400 connectors can be cleaned with a single dispenser. Large volume discount pricing is available please contact us today for details.
Video- How to clean a fiber connector

   Details
L-com Item #FO1REF
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Fiber maintenance
  • Test
  • R&D
Tip
Video Clip
Catalog Page

Similar Products In Stock
Retainer for 8C Coupler, RJ45                                                                       Retainer for 8C Coupler, RJ45
Your Price:   $0.15
Availability:   In Stock
    More Info
Fiberclean Dispenser with Cleaning Film                                                             Fiberclean Dispenser with Cleaning Film
Your Price:   $19.50
Availability:   In Stock
    More Info
Replacement Grommets, SDC & SDRA 9/15 Metal Backshells                                              Replacement Grommets, SDC & SDRA 9/15 Metal Backshells
Your Price:   $0.65
Availability:   In Stock
    More Info

Accessories for the Fiberclean Cleaning Film Refills
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Compressed Air, 12 oz. Can
Compressed Air, 12 oz. Can
Multimode Fiber Optic Test Kit
Multimode Fiber Optic Test Kit
Single mode Fiber Optic Test Kit
Single mode Fiber Optic Test Kit

Customers who bought the Fiberclean Cleaning Film Refills product also bought . . .
OM3 50/125 Multimode Fiber Optic Cable, Dual ULC / Dual ULC, 2.0m
OM3 50/125 Multimode Fiber Optic Cable, Dual ULC / Dual ULC, 2.0m
OM3 50/125 Multimode Fiber Optic Cable, Dual ULC / Dual ULC, 1.0m
OM3 50/125 Multimode Fiber Optic Cable, Dual ULC / Dual ULC, 1.0m
1 Meter Interval 9/125 Bulk Simplex Cable, 3mm Cable OD
1 Meter Interval 9/125 Bulk Simplex Cable, 3mm Cable OD
Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange
Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange
Dust Cap 2.5MM Fiber Ferrule Pkg/100
Dust Cap 2.5MM Fiber Ferrule Pkg/100
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Fiberclean Cleaning Film Refills
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845