Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  50/125 Fiber Pigtails  >  FPT9OM3-FC

FC Multimode Fiber Pigtail, 10 Gigabit, OM3 50/125 with OFNR Jacket, 900um

FC Multimode Fiber Pigtail, 10 Gigabit, OM3 50/125 with OFNR Jacket, 900um

L-com's 10 Gigabit, OM3 50/125 Simplex Multimode fiber optic pigtails provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring FC style connectors, the pigtails are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Show only the following lengths: 

Description10 Gig, OM3 50/125 900um Fiber Pigtail FC, Orange 1.0m
L-com Item #FPT9OM3-FC-ORG-1List Price$3.95
ManufacturerL-comYour Price1-9$3.95
Availability:In Stock10-24$3.63
RoHS StatusRoHS Compliant (More)25-99$3.32
10 Gig, OM3 50/125  900um Fiber Pigtail FC, Orange 1.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description10 Gig, OM3 50/125 900um Fiber Pigtail FC, Orange 2.0m
L-com Item #FPT9OM3-FC-ORG-2List Price$4.74
ManufacturerL-comYour Price1-9$4.74
Availability:6/7/201310-24$4.36
RoHS StatusRoHS Compliant (More)25-99$3.98
10 Gig, OM3 50/125  900um Fiber Pigtail FC, Orange 2.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description10 Gig, OM3 50/125 900um Fiber Pigtail FC, Orange 3.0m
L-com Item #FPT9OM3-FC-ORG-3List Price$5.53
ManufacturerL-comYour Price1-9$5.53
Availability:6/7/201310-24$5.09
RoHS StatusRoHS Compliant (More)25-99$4.65
10 Gig, OM3 50/125  900um Fiber Pigtail FC, Orange 3.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845