L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  SMI Plastic Optical Fiber Cables  >  FODSMI-  >  FODSMI-10

Duplex SMI Plastic Fiber Optic Cable, 10.0m


CBL SMI-SMI DPX POF 10M
Roll over image to zoom in
L-com Item # FODSMI-10

List Price$49.67
Your Price 1-9$49.67
10-24$46.69
25-99$43.71
100 +Call Us
Availability: Call Us
Quantity  
 
Our POF (Plastic Optical Fiber) SMI to SMI Duplex patch cords are constructed of durable, RoHS compliant jackets and are available in multiple lengths. These assemblies feature the popular SMI style connector, which is being utilized in industrial data transmission, Local Area Networks, home networks and medical applications. These cables feature a 1.0mm Step Index PMMA plastic fiber and 2.2mm jacket OD. Contact us today with your custom length requirements.

L-com Item #FODSMI-10
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect devices that employ SMI POF Duplex connectors
  • Low cost alternative to glass fiber saves money
  • Durable PVC jacket ensures long life
  • Multiple lengths provide design flexibility
  • Fiber Type: Step Index
Applications:
  • Industrial automation
  • LAN
  • Medical applications
  • EMI/RFI rich environments
Accessories for the Duplex SMI Plastic Fiber Optic Cable, 10.0m

11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' L Nylon Cloth
Cartridge, 0.750" W x 16' L Nylon Cloth
Similar Products

Duplex SMI Plastic Fiber Optic Cable, 20.0m                                                         Duplex SMI Plastic Fiber Optic Cable, 20.0m
Your Price: $69.27
Availability: 5 Weeks
More Info
Duplex SMI Plastic Fiber Optic Cable, 1.0m                                                          Duplex SMI Plastic Fiber Optic Cable, 1.0m
Your Price: $22.41
Availability: 5 Weeks
More Info
Item #   Length   Availability   Price     Quantity  

FODSMI-01
1.0
Call Us
 
    $22.41 
FODSMI-10
10.0
Call Us
 
    $49.67 
FODSMI-20
20.0
Call Us
 
    $69.27 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Duplex SMI Plastic Fiber Optic Cable, 10.0m
© Infinite Electronics International, Inc.