L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Fiber Optic  >  Bulk Cable  >  FOB501B

Bulk 50/125 OM3, 10 Gigabit Rated Multimode Fiber Optic Breakout Style Cable

Bulk 50/125 OM3, 10 Gigabit Rated Multimode Fiber Optic Breakout Style Cable

This revolutionary OM3 50/125 Multimode cable is capable of handling up to 10 Gigabits of throughput! These cables are constructed from the highest quality silica and are 100% factory tested. Using this breakout cable is a great way to future proof today's cable installations for tomorrow's applications. Typically 10 Gigabit applications are run on 9/125 Single Mode fiber, which require costly single mode transceivers. By utilizing the FOB501B series cables, you can implement low cost multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. 50-Meter Minimum Order. Contact us today for large project volume discounts.

1 Meter Interval 2 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units 1 Meter Interval 2 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units Quantity   
Item # FOBOM3IB2-M 
List Price $8.02  Price Breaks  Availability  In Stock

1 Meter Interval 4 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units 1 Meter Interval 4 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units Quantity   
Item # FOBOM3IB4-M 
List Price $9.48  Price Breaks  Availability  In Stock

1 Meter Interval 6 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units 1 Meter Interval 6 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units Quantity   
Item # FOBOM3IB6-M 
List Price $13.56  Price Breaks  Availability  Call Us

1 Meter Interval 12 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units 1 Meter Interval 12 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units Quantity   
Item # FOBOM3IB12-M 
List Price $23.33  Price Breaks  Availability  Call Us



More Ideas
Fiber Optic Pulling Eye for Duplex Fiber Cable Assemblies                                                                                                                                                                                                     Fiber Optic Pulling Eye for Duplex Fiber Cable Assemblies
 Your Price:   $33.31
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.