Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Kits  >  TKT  >  TKT-LIGHTCRIMP

AMP Lightcrimp Termination Tool Kit


AMP Lightcrimp Termination Tool Kit

Click image to zoom Click image(s) to zoom
L-com Item # TKT-LIGHTCRIMP

List Price
$1,459.00
Your Price 1 +$1,459.00
Availability:
7/4/2013
Quantity  

Need a different type of tool?  

This termination kit from AMP offers all the tooling necessary to get started terminating fiber optic cabling with Amp’s Lightcrimp Plus Series fiber optic connectors. Fast and easy termination method for users who don’t want to deal with epoxy mess or cumbersome polishing. The Lightcrimp Series meets TIA/EIA, IEC, CECC and FN specifications. This kit can be used in operating temperatures between -10°C to +60°C. Order online today!

L-com Item #TKT-LIGHTCRIMP
ManufacturerAMP
Mfg.'s Item #1278118-4
RoHS StatusSee Manufacturer (More)
Features:
  • Used to terminate AMP Lightcrimp fiber optic connectors
  • No epoxy, no polish design ensures fast and easy termination which saves time and money
  • Includes all the tools needed to terminate AMP Lightcrimp fiber connectors, no other products need to be purchased
  • Rugged design, can be used in temperatures ranging from -10°C to +60°C
  • Specifically designed to be used with AMP Lightcrimp Plus Series connectors
Applications:
  • Fiber cable assembly
  • Fiber cable repair
  • Premise wiring
  • FTTX
Similar Products

Corning® UniCam™ No Epoxy, No Polish Connector Tool Kit                                             Corning® UniCam™ No Epoxy, No Polish Connector Tool Kit
Your Price: $799.00
Availability: In Stock
More Info