Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Singlemode 9/125 Micron  >  SFOST-LC  >  SFOST-LC-03

9/125, Singlemode Fiber Cable, ST / LC, 3.0m

   Features
  • Used to connect patch panels and/or network devices that utilize ST and LC style connectors and require 9/125 Singlemode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • Stringent functional testing ensures optimal cable performance
  • Connectors utilize a PC polish
9/125, Singlemode Fiber Cable, ST / LC, 3.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$16.00
Your Price1-9$16.00
10-24$15.04
25-99$14.08
100-249$13.12
250-499$12.16
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with ST and LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #SFOST-LC-03
ManufacturerL-com
UPC # (More)822335034259
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN
Diagram
Video Clip
Datasheets
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the 9/125, Singlemode Fiber Cable, ST / LC, 3.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the 9/125, Singlemode Fiber Cable, ST / LC, 3.0m product also bought . . .
DVI Bulkhead Adapter Female/Female
DVI Bulkhead Adapter Female/Female
Fiber Coupler, ST / ST, Ceramic Alignment Sleeve, Flange
Fiber Coupler, ST / ST, Ceramic Alignment Sleeve, Flange
Fiber Coupler, ST / ST, Bronze Alignment Sleeve
Fiber Coupler, ST / ST, Bronze Alignment Sleeve
Universal Rack Panel Kit, Black Color w/6 Black Steel Sub-Panels
Universal Rack Panel Kit, Black Color w/6 Black Steel Sub-Panels
Universal Sub-Panel, 2 Shielded Category 6 Couplers, RJ45 Straight Thru
Universal Sub-Panel, 2 Shielded Category 6 Couplers, RJ45 Straight Thru
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 9/125, Singlemode Fiber Cable, ST / LC, 3.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845