Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Singlemode 9/125 Micron  >  SFOSC-LC  >  SFOSC-LC-05

9/125, Singlemode Fiber Cable, SC / LC, 5.0m


9/125, Singlemode Fiber Cable, SC / LC, 5.0m

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # SFOSC-LC-05

List Price
$17.00
Your Price 1-9$17.00
10-24$15.98
25-99$14.96
100-249$13.94
250-499$12.92
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different cable type 

L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with SC and LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

L-com Item #SFOSC-LC-05
ManufacturerL-com
UPC # (More)822335034129
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect patch panels and/or network devices that utilize SC and LC style connectors and require 9/125 Singlemode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • Stringent functional testing ensures optimal cable performance
  • Connectors utilize a PC polish
Applications:
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN
Similar Products

9/125, Singlemode Fiber Cable, SC / LC, 1.0m                                                        9/125, Singlemode Fiber Cable, SC / LC, 1.0m
Your Price: $15.00
Availability: In Stock
More Info
9/125, Singlemode Fiber Cable, SC / LC, 2.0m                                                        9/125, Singlemode Fiber Cable, SC / LC, 2.0m
Your Price: $15.50
Availability: In Stock
More Info
9/125, Singlemode Fiber Cable, SC / LC, 3.0m                                                        9/125, Singlemode Fiber Cable, SC / LC, 3.0m
Your Price: $16.00
Availability: In Stock
More Info
Item #   Length   Availability   Price   Quantity  
SFOSC-LC-01
1.00
In Stock $15.00
SFOSC-LC-02
2.00
In Stock $15.50
SFOSC-LC-03
3.00
In Stock $16.00
SFOSC-LC-04
4.00
In Stock $16.50
SFOSC-LC-05
5.00
In Stock $17.00
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845