Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Singlemode 9/125 Micron  >  SFOFC  >  SFOFC-02

9/125, Singlemode Fiber Cable, FC / FC, 2.0m

   Features
  • Used to connect patch panels and/or network devices that utilize FC style connectors and require 9/125 Singlemode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • Stringent functional testing ensures optimal cable performance
  • Connectors utilize a PC polish
9/125, Singlemode Fiber Cable, FC / FC, 2.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$10.50
Your Price1-9$10.50
10-24$9.87
25-99$9.24
100-249$8.61
250-499$7.98
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with FC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #SFOFC-02
ManufacturerL-com
UPC # (More)822335033856
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN
Diagram
Video Clip
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the 9/125, Singlemode Fiber Cable, FC / FC, 2.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the 9/125, Singlemode Fiber Cable, FC / FC, 2.0m product also bought . . .
Cat6 Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Cat6 Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Coaxial Adapter, BNC Bulkhead, Insulated Ground
Coaxial Adapter, BNC Bulkhead, Insulated Ground
Universal Steel Sub-Panel with Two 0.5" D-Holes, Black
Universal Steel Sub-Panel with Two 0.5" D-Holes, Black
Universal Sub-Panel, Two ECF504-UABS Couplers
Universal Sub-Panel, Two ECF504-UABS Couplers
Universal Sub-Panel, 2 HD15 Feed-Thru Adapters
Universal Sub-Panel, 2 HD15 Feed-Thru Adapters
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 9/125, Singlemode Fiber Cable, FC / FC, 2.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845