L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Keyed LC Singlemode 9/125 Assemblies  >  SFODLCK-GRY  >  SFODLCK-GRY-15

9/125 Singlemode, Duplex, OFNR, Gray Keyed LC to Gray Keyed LC, 15.0m


LCK GRY SNG ZIP 3mm OFNR 15M
Roll over image to zoom in
LCK GRY SNG ZIP 3mm OFNR 15M LCK GRY SNG ZIP 3mm OFNR 15M LCK GRY SNG ZIP 3mm OFNR 15M
L-com Item # SFODLCK-GRY-15

List Price$93.83
Your Price 1-9$93.83
10-24$86.32
25-99$78.82
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

L-com's Keyed LC line of Fiber Optic Cable Assemblies offer mechanical network security for organizations desiring to segregate networks because of privacy or security concerns. Each Keyed LC connector is color coded for identification and features a mechanical key which prevents users from accidentally connecting the cable to the wrong jack. There are 12 total colors available including Brown, Cobalt, Gray, Magenta, Olive, Orange, Pink, Red, Turquoise, Violet, White and Yellow. Cables are OFNR rated to meet strict building codes and utilize Singlemode 9/125 fiber. Match the color of the Keyed connector to the corresponding color of Keyed coupler to create a secure network connection today.

L-com Item #SFODLCK-GRY-15
ManufacturerL-com
UPC # (More)822335318878
RoHS StatusNot Compliant At This Time (More)
Connector TypeKeyed LC Gray
Features:
  • Used to connect patch panels and/or network devices that utilize Keyed LC style connectors and require 9/125 Singlemode cabling
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment and connectors utilize PC polish with A/B markers included for each fiber to identify transmit and receive ports, ensuring correct system connectorization
  • Designed for use with L-com's matching Gray Keyed Coupler FOA-LCK-MM-GRY or matching Gray Fiber Sub Panel FSP-LCK-GRY for proper mating alignment to create a secure network connection
  • Don't see the connector combination or cable length you are looking for? Use L-com's Custom Cable Configurator to create your own lengths, polishes or connector options including Keyed LC and standard fiber connectors
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Green 15.0m                                      9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Green 15.0m
Your Price: $40.82
Availability: In Stock
More Info
9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Blue 15.0m                                       9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Blue 15.0m
Your Price: $40.82
Availability: 14 Days
More Info
9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Red 15.0m                                        9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Red 15.0m
Your Price: $40.82
Availability: 14 Days
More Info
Item #   Length   Availability   Price     Quantity  

SFODLCK-GRY-01
1.0
In Stock
 
    $73.90 
SFODLCK-GRY-03
3.0
In Stock
 
    $76.82 
SFODLCK-GRY-05
5.0
In Stock
 
    $79.62 
SFODLCK-GRY-10
10.0
In Stock
 
    $86.70 
SFODLCK-GRY-15
15.0
In Stock
 
    $93.83 
SFODLCK-GRY-20
20.0
In Stock
 
    $100.95 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 9/125 Singlemode, Duplex, OFNR, Gray Keyed LC to Gray Keyed LC, 15.0m
© Infinite Electronics International, Inc.
an Infinite company