Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Singlemode 9/125 Micron  >  SFODLC  >  SFODLC-01

9/125, Single mode Fiber Cable, Dual LC /Dual LC, 1.0m

   Features
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 Single mode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Connectors utilize a PC polish
9/125, Single mode Fiber Cable, Dual LC /Dual LC, 1.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$30.00
Your Price1-9$30.00
10-24$28.20
25-99$26.40
100-249$24.60
250-499$22.80
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #SFODLC-01
ManufacturerL-com
UPC # (More)822335032644
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN
Diagram
Video Clip
Video Clip
Datasheets
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
9/125, Single Mode Fiber Optic Cable, Dual LC / Dual LC, 1.0m                                       9/125, Single Mode Fiber Optic Cable, Dual LC / Dual LC, 1.0m
Your Price:   $31.00
Availability:   In Stock
    More Info
9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Blue 1.0m                                        9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Blue 1.0m
Your Price:   $22.00
Availability:   In Stock
    More Info
9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Red 1.0m                                         9/125, Single Mode Fiber Cable, Dual LC / Dual LC, Red 1.0m
Your Price:   $22.00
Availability:   In Stock
    More Info

Accessories for the 9/125, Single mode Fiber Cable, Dual LC /Dual LC, 1.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the 9/125, Single mode Fiber Cable, Dual LC /Dual LC, 1.0m product also bought . . .
Fiber Enclosure Rack Mount 3U, with 8 FSP Series Sub panel openings
Fiber Enclosure Rack Mount 3U, with 8 FSP Series Sub panel openings
Fiber Enclosure Rack Mount 2U, with 4 FSP Series Sub panel openings
Fiber Enclosure Rack Mount 2U, with 4 FSP Series Sub panel openings
Modular Plug, RJ45 (8x8), Flat or Round Cable Pkg/100
Modular Plug, RJ45 (8x8), Flat or Round Cable Pkg/100
Modular Plug, RJ11 (6x4), Pkg/100
Modular Plug, RJ11 (6x4), Pkg/100
Fiber Sub Panel, 6 ST Simplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 ST Simplex Couplers, Bronze Sleeve
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 9/125, Single mode Fiber Cable, Dual LC /Dual LC, 1.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845