Enlarge
|
|
200X Professional Grade Handheld Fiberscope Description: The FOTH200 is a quality 200X hand held fiberscope that is the ideal tool for inspecting the polish on fiber optic connectors. The unit is made of lightweight cast aluminum making it rugged yet easy to transport. Laser filtered rubber eyecup and ergonomic design is comfortable to use even for long periods. Self illuminated via AA batteries and LED source. Features a universal adapter which mates with all 2.5mm ferrules such as ST, SC, and FC, other adapters are available (sold separately). One-year warranty. Order online today!
|
|

Enlarge
|
|
Miller High Leverage Kevlar Shears Description: These high leverage shears from Miller are a must for every fiber installers tool kit. With a non-slip serrated blade, this tool provides the perfect solution for trimming back the DuPont Kevlar® that serves as the central strength member in optical fiber cables. Additionally this tool features a quick action spring response so the tool is ready when you are. Order today!
|
|

Enlarge
|
|
Miller No-Nik Fiber Optic Strippers - Strips Buffer Coating Description: The No-Nik fiber optic cable strippers from Miller utilize plastic heads, which make contact only with the buffer coating, guaranteeing the fragile glass fiber is not damaged. Cutting blades made from razor quality steel score the buffer completely and back-up blades support the cutting blades helping to maintain perfect concentricity. Color-coded handles ensure proper tool selection at a glance. Call today for volume pricing!
|
|

Enlarge
|
|
Miller Comfort Fit Fiber Optic Stripper Description: This rugged tool features a 1.0mm radiused blade and a 140µm V blade specifically designed for stripping jacket and buffer from 125 micron fiber. An ergonomically designed handle reduces user fatigue. This tool is a must for every fiber installer. Order online today.
|
|

Enlarge
|
|
Miller Fiber Jacket Stripper Description: The Miller Fiber jacket stripper and cutter was designed to strip and cut 26-16 AWG (.40-1.3 mm) wire sizes. This economical and easy to use tool is a must for fiber installers. Order online today!
|
|

Enlarge
|
|
Miller Fiber Optic Safety Cleaver Description: The CC-125 is a professional grade tool that cleaves fiber consistently and accurately. The CC-125 accommodates glass fibers with 125µm nominal cladding diameters. Cleaved fiber splinters are stored within the tool for proper disposal providing a safe work environment and easy clean up. The rugged carbide blade is conservatively rated at 1000 uses. This tool is a must have for all fiber installers. Order online today !
|
|

Enlarge
|
|
Miller Diamond and Carbide Tip Fiber Optic Scribes Description: These high performance fiber optic cable scribes from Miller are available in two versions. The DS-90W is a professional grade tool utilizing a diamond tipped 90° wedge and retractable (pen-like) barrel. The CS-30W features a more economical yet rugged carbide tipped scribe for user that require only occasional use. No matter how often you need to terminate fiber cables, Miller has the perfect scribe for your needs. Order online today!
|
|

Enlarge
|
|
Multi Purpose Safety Glasses Description: These rugged, lightweight safety glasses from Ripley are the perfect addition to your tool bag. By utilizing these protective glasses you can rest assured your eyes will not be injured when cutting or terminating fiber or copper cables and connectors.
|
|

Enlarge
|
|
Hellermann/Tyton Fiberclean- Fiber Optic Connector Cleaning System Description: The Hellermann/Tyton Fiberclean cleaning dispenser system is convenient, economical and easy way to clean your fiber optic connectors. This hand held device exposes a portion of “ultra white”, non-woven, and lint free material sufficient to clean up to 6 connectors. Used cleaning material is dispensed out of the back of the unit. Up to 400 connectors can be cleaned with a single dispenser. Large volume discount pricing is available please contact us today for details.
|
|

Enlarge
|
|
Fiber Optic Cleaner for SC, FC, and ST Connectors Description: The SENKO Fiber Optic Cleaner for SC, FC and ST simplex connections is a dry cloth cleaner specially designed to clean single fiber connectors. The dust cap of the cleaner acts as an adapter for cleaning unmated connectors. The FOC-SC250 Fiber Optic Cleaner is simple, easy to use, and highly effective at removing oil and dust contaminants that can inhibit optical performance. Order online today!
|
|

Enlarge
|
|
Fiber Optic Cleaner for LC and MU connectors Description: Working with LC connectors often means technicians are faced with a high volume of the connectors, making it difficult to get in between to service and clean. Using Senko’s Fiber Optic cleaner specifically made to be used with LC connectors is the perfect solution with its thin, extendable shaft that can easily get in between hard to reach areas.
|
|

Enlarge
|
|
Fiber Optic Connector Cleaning Products Description: Cleaning fiber optic connectors is crucial for proper optical transmission. Compressed air is great for cleaning couplers and connector ends. Kimwipes are lint free tissues, that are commonly used for cleaning glass surfaces and pre moistened alcohol pads and cotton tipped swabs are useful in the fiber cleaning process. Using these products insures signal integrity and top system performance. Order online today!
|
|

Enlarge
|
|
Fiber Optic Pulling Eye for Duplex Fiber Cable Assemblies Description: L-com's FOC-EYE can be used with all duplex fiber cables and is constructed of high performance polymers ensuring strength during tough cable pulls. The FOC-EYE is used to protect the terminated ends of a fiber cable assembly when pulling through walls or ceilings. This product is a must for any riser or plenum fiber installation. Contact us today for large project volume discounts.
|
|