Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
L-com.com is a McAfee Secure Site Checkout

 
 
HomeQuick OrderRequest/Download a catalogCustom/OEM ProductsNew ProductsOverstock and Sale ItemsAbout UsContact Us
You Are Here:  Home  >  Fiber Optic  >  Adapters,Couplers,Splitters

L-com stocks hundreds of fiber optic adapters, couplers, and splitters for both Multimode and Single mode applications. We offer ST, SC, FC, LC, MTRJ, and MU style adapters and couplers for just about every fiber cabling design requirement.
Please Select A Subcategory ...
Show Descriptions

Enlarge
Simplex Metal ST Fiber Optic Couplers 3/4" D-hole Style
Description: The L-com Simplex Metal ST couplers series features multiple mounting options for 3/8” D hole and standard rectangular cut out style panels. This series also features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal ST Fiber Optic Couplers
Description: L-com's simplex metal ST couplers are designed for mounting in rectangular holes used for simplex SC couplers. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
MPO Plastic Fiber Optic Coupler
Description: L-com's MPO fiber optic coupler provides a fast and easy way to connect one male MPO fiber cable (with alignment pins) to one female MPO fiber cable (without alignment pins). Constructed of light weight yet durable plastic, these couplers can be mounted in a .61" X .41" panel cut out. These couplers can be used with MPO connectors that have 4, 6, 8, or 12 port ferrules. Order online today!



Enlarge
Simplex Plastic SC Fiber Optic Couplers
Description: These L-com simplex plastic SC couplers are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal SC Fiber Optic Couplers
Description: Populating patch panels with SC couplers have never been easier. L-com’s Simplex SC panel mount couplers are designed to fit, with precision, into standard rectangular SC panels. By utilizing these easy to install couplers you will save both time and money on your next installation. Order online today!



Enlarge
Simplex Metal FC Fiber Optic Couplers Square Mount
Description: These L-com simplex metal FC couplers are designed for mounting in standard round cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal FC Fiber Optic Couplers Rectangular Mount
Description: L-com's simplex metal FC couplers are designed for mounting in rectangular holes. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal FC Fiber Optic Couplers D-hole Mounting
Description: L-com's simplex metal FC couplers are designed for mounting in D shaped holes used for simplex ST couplers. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal SMA906 -SMA905 Fiber Optic Coupler
Description: L-com's SMA 906 /SMA 905 coupler fits into the D hole cut out that is often utilized by ST couplers. These easy to install couplers ensure precise alignment with two SMA 906 or SMA 905 style connectors.



Enlarge
Simplex and Duplex Plastic LC Fiber Optic Couplers
Description: L-com's simplex and duplex plastic LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature bronze or ceramic alignment sleeves which provide precision mating for both Multimode and Single Mode applications. Contact us today for large project volume discounts.



Enlarge
Quad Plastic LC Fiber Optic Couplers
Description: L-com's quad plastic LC couplers are designed for mounting in panels with rectangular cutouts. These compact, space saving adapters feature either ceramic or bronze alignment sleeves which provide precision mating for both Multimode and Single Mode applications. The couplers use the same panel cut out as a duplex SC coupler but provide twice as many ports. Order online today!



Enlarge
Simplex and Duplex Plastic LC APC Fiber Optic Couplers
Description: L-com's simplex and duplex plastic APC LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature ceramic alignment sleeves which provide precision mating for Single mode APC applications. Contact us today for large project volume discounts.



Enlarge
Simplex and Duplex MU Fiber Optic Couplers
Description: L-com’s small form factor MU couplers are approximately half the size of an SC coupler and utilize zirconia sleeves for precision alignment. These couplers are available in both simplex and duplex versions and mount into rectangular panel cutouts. Contact us today for large project volume discounts.



Enlarge
Plastic MTRJ to MTRJ Fiber Optic Coupler
Description: L-com’s MTRJ coupler fits into the rectangular hole used with traditional SC couplers. The FOA-600 features a lightweight yet durable plastic body. Use of this coupler requires one of the two mating MTRJ connectors to contain alignment pins.



Enlarge
Simplex Metal ST to SC Fiber Optic Adapter Square Mount
Description: L-com's simplex metal ST to SC hybrid adapters are designed for mounting in panels with rectangular cut outs. This adapter features a bronze alignment sleeve which provides durability and resistance to cracking. Additionally, this adapter can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal ST to SC Fiber Optic Adapter Rectangular Mount
Description: L-com's simplex metal ST to SC hybrid adapters are designed for mounting in panels with rectangular cut outs. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal ST to FC Fiber Optic Adapter Circular Mount
Description: L-com's simplex metal ST to FC hybrid adapters are designed for mounting in panels with square cut outs. This adapter features a bronze alignment sleeve which provides durability and resistance to cracking. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal ST to FC Fiber Optic Adapter Rectangular Mount
Description: L-com's simplex metal ST to FC hybrid adapters are designed for mounting in panels with rectangular cut outs. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Metal FC to SC Fiber Optic Adapter Square Mount
Description: L-com's simplex metal FC to SC hybrid adapters are designed for mounting in panels with square cut outs. This adapter features a bronze alignment sleeve which provides durability and resistance to cracking. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Duplex Metal ST to ST Fiber Optic Couplers
Description: These L-com duplex metal ST couplers are designed for mounting in panels with rectangular cut outs. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Duplex Plastic SC to SC Fiber Optic Couplers
Description: The L-com Duplex Plastic SC couplers are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Duplex Metal SC to SC Fiber Optic Couplers
Description: The L-com Simplex Metal SC couplers are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Duplex Plastic ST-SC Fiber Optic Adapter
Description: L-com's duplex plastic ST to SC hybrid adapters are designed for mounting in standard rectangular cut out style panels. This series features ceramic alignment sleeves which provide precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Duplex Metal ST to SC Fiber Optic Adapter
Description: L-com's duplex metal ST to SC hybrid adapters are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Plastic SC APC to SC APC Fiber Optic Coupler
Description: L-com’s line of simplex and duplex APC couplers feature tightly tolerance slots to assure proper orientation of mated APC connectors. In order to achieve low back reflection values some fiber assemblies utilize a connector with an Angled Polish Contact (APC). Our couplers feature a ceramic sleeves to ensure precise alignment and signal integrity. Contact us today for large project discounts.



Enlarge
Duplex Plastic SC APC to SC APC Fiber Optic Coupler
Description: L-com’s line of simplex and duplex APC couplers feature tightly tolerance slots to assure proper orientation of mated APC connectors. In order to achieve low back reflection values some fiber assemblies utilize a connector with an Angled Polish Contact (APC). Our couplers feature a ceramic sleeves to ensure precise alignment and signal integrity. Contact us today for large project discounts.



Enlarge
Simplex Metal FC APC to FC APC Fiber Optic Coupler
Description: L-com’s line of simplex and duplex APC couplers feature tightly tolerance slots to assure proper orientation of mated APC connectors. In order to achieve low back reflection values some fiber assemblies utilize a connector with an Angled Polish Contact (APC). Our couplers feature a ceramic sleeves to ensure precise alignment and signal integrity. Contact us today for large project discounts.



Enlarge
Simplex Plastic LC to SC Singlemode Fiber Optic Adapter
Description: L-com's simplex plastic LC to SC Singlemode hybrid adapter is designed for mounting in panels with rectangular cut outs. This series features a ceramic alignment sleeve which provides precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex Plastic LC to SC Multimode Fiber Optic Adapter
Description: L-com's simplex plastic LC to SC Multimode hybrid adapter is designed for mounting in panels with rectangular cut outs. This series features a durable bronze alignment sleeve, which provides precision alignment and long life. Contact us today for large project volume discounts.



Enlarge
Simplex Plastic LC to MU Fiber Optic Adapter
Description: L-com's simplex plastic LC to MU hybrid adapters are designed for mounting in panels with rectangular cut outs. This series features ceramic alignment sleeves which provide precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Simplex MU to SC Fiber Optic Adapter
Description: L-com's simplex plastic MU to SC hybrid adapters are designed for mounting in panels with rectangular cut outs. This series features ceramic alignment sleeves which provide precision alignment ensuring signal integrity. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.



Enlarge
Plastic Fiber Optic SMI Duplex Coupler
Description: The POF (Plastic Optical Fiber) Duplex SMI coupler is great for connecting two or more POF SMI terminated cables together. These couplers are constructed of rugged PVC material and can be mounted in a panel or used as inline couplers. Order online today!



Enlarge
Universal Dust Caps for Fiber Optic Adapters/Couplers
Description: L-com offers an extensive line of protective dust caps for both fiber optic adapters and couplers. These universal caps protect fiber adapters and couplers from contaminates and damage that can cause serious network slow downs or crashes. These handy dust caps ensure quality performance by keeping debris from accumulating inside of alignment sleeves. Order online today!


Show Descriptions
What our customers have to say...

I was delightfully surprised to get such follow up help from L-com customer service. What seemed like simply an off the shelf product provider, turns out to be a place that offers help from people who know their products well. - Maripat Goodwin, Buyer, Datastrip, Inc.



My Recent History . . .
Products that I have viewed
6" Cable Ties, Pkg/100
   L-com is a BBB accredited business    AlertSite is a leading provider of Web site monitoring and performance management solutions that help businesses ensure optimum Web experiences for their customers.   L-com has been awarded a U.S. General Services Administration (GSA) contract.  L-com is UL Certified  L-com is ISO 9001:2008 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources