Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Fiber Optic  >  Connectors

Our fiber optic connector offering includes Corning® Unicam™ and AMP Ligthcrimp series fiber connectors for ST, SC, FC, LC, and MTRJ applications. We stock connectors for both Multimode and Single mode applications
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
AMP Lightcrimp Plus No Epoxy, No Polish Multimode Fiber Optic Connectors
Description: Save time and money by utilizing these pre-polished, no epoxy fiber connectors. The AMP Lightcrimp Plus Multimode fiber connectors come ready to install on 50/125 and 62.5/125 fiber cables. Since these connectors have been polished and tested at the factory there is no second-guessing their integrity or performance. Great for new installations or existing cable plant maintenance. Requires the TKT-LIGHTCRIMP tool kit sold separately. See datasheet for product details and connector options.



Enlarge
Corning UniCam No Epoxy, No Polish Multimode Fiber Optic Connectors
Description: Save time and money by utilizing these pre-polished, no epoxy fiber connectors. The Unicam series Multimode fiber connectors come ready to install on 50/125 and 62.5/125 fiber cables. Since these connectors have been polished and tested at the factory there is no second-guessing their integrity or performance. Great for new installations or existing cable plant maintenance. Requires the TKT-Unicam tool kit sold separately. See datasheet for product details and connector options.



Enlarge
Corning® UniCam™ No Epoxy, No Polish Singlemode Fiber Optic Connectors
Description: Save time and money by utilizing these pre-polished, no epoxy fiber connectors. The Unicam series Singlemode fiber connectors come ready to install on 9/125 fiber cables. Since these connectors have been polished and tested at the factory there is no second-guessing their integrity or performance. Great for new installations or existing cable plant maintenance. Requires the TKT-Unicam tool kit sold separately. See datasheet for product details and connector options.



Enlarge
IP66/67 Rated Duplex Fiber Optic Connector/Integrated Strain Relief
Description: The FOC-XPLC2-MM Industrial LC Plug provides a robust fiber connection in virtually any harsh environment. The plug comes with two multimode LC fiber connectors, industrial plug housing, specialized fiber bend relief boot and heavy duty strain relief crimp components. In addition to providing robust IP66/IP67 protection, cable to plug strain relief has been dramatically improved over standard fiber jumpers. Typical strain relief is well over 250 Newton's (56 lbs), which is over 50% better than standard LC jumpers. This added protection ensures that cable assemblies will survive incidental contact during the course of normal use.



Enlarge
Duplex Clips for Fiber SC Connectors
Description: These handy duplex clips can be used to join two individual SC connectors together to become a duplex assembly. These one piece clips simply snap into place securely connecting the two individual connectors together. These clips can be used on virtually any simplex SC connector and can be removed and re-attached as needed. Call today for discounted volume pricing!



Enlarge
Universal Dust Caps for Fiber Optic Connectors
Description: L-com offers an extensive line of protective dust caps for popular styles of fiber optic connectors. These universal caps protect fiber connectors from contaminates and damage that can cause serious network slow downs or crashes. Whenever a fiber cable is not plugged in, it should always have a dust cap protecting each connector. By simply covering your fiber connector end faces, network uptime and performance can be greatly improved. Order online today!


Show Descriptions     Show Matrix 
Find The Cable Assembly You Need...

Not sure what connector your radio has. Use HyperLink's Radio to Connector-Type Cross-Reference.

What our customers have to say...

The HyperLink Wireless brand of antennas and cables were essential components in the recent successful deployment of a WiFi network in a new residential subdivision. The wealth of detailed product descriptions and technical white papers in L-com's catalog and on their web site was a huge help in choosing suitable hardware. The competitive pricing of L-com products didn't hurt either! - Richard W.

Read more testimonials...


My Recent History . . .
Products that I have viewed
Waterproof Panel Mount Solder Cup D-Sub Connector, DB15F
Waterproof Panel Mount Solder Cup D-Sub Connector, HD15F
Brady IDXPERT Handheld Labeling System (ABC Layout)
HD15 AB Switch Box, Female Connectors
RG223 Coaxial Cable, BNC Male/Male 10.0 ft
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive