Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Audio/Video  >  Digital Signage, VGA Extension Products

We offer a broad selection of VGA amplifiers, converters, and splitters for all your A/V and Digital Signage applications. We offer L-com’s SignDriver™ VGA extension products as well as video amps and converters from well known manufacturers such as Gefen, Minicom, Adder, Covid, Aten, and more.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
L-com SignDriver® Digital Signage Distribution System
Description: Use L-com's SignDriver® Digital Signage Distribution System to get your message across to your customers. This rugged, high performance solution delivers video content via Cat-X unshielded twisted pair cabling to video monitors up to 1,000 feet away from the source and supports video resolutions of up to 1600x1280@60hz. The core of the system is the Cat-X Video Distribution Hub. This device is equipped with a standard VGA HD15-F connector which is attached to the video content host. Video information is then broadcasted simultaneously to the 4-RJ45 Category-X jacks. Use the VGA-HD15 Output port to cascade multiple hubs together to build a much larger system. The Remote Interface Module is also equipped with a second Cat-X RJ-45 connector that can be used to cascade or daisy chain multiple Remote Interface Modules. Order online today!



Enlarge
HD Media Player - Great for Digital Signage Applications
Description: Our new HD media player allows you to play your favorite movies, view image files and more all in 1080P HD! This versatile media player features USB ports for attaching external storage as well as an SD card slot. No software is required, simply plug in the Media player, insert the SD card or attached external storage and you are ready to start viewing content. This product is perfect for use in Digital Signage applications where you can customize your message to your audience. Order online today!



Enlarge
AdderLink AV100 Series Audio/Video Extenders
Description: The AdderLink AV Series is a range of audiovisual extenders delivering high video resolutions and superb quality audio up to 300m using standard CAT5, 5e, 6 or 7 cables. Designed for use in Digital Signage applications, the innovative design allows for flexible distribution that can grow in line with project developments and ensures direct delivery of crystal clear communication to consumers at the point of decision. The AdderLink AV Series avoids the prohibitive costs of fiber optic cabling, displays with built in CPUs or locating a CPU next to each screen. The AdderLink AV Series consists of 4 interchangeable units. Order online today!



Enlarge
AdderLink AV200 Series Audio/Video Extenders
Description: The AdderLink AV200 Series is a range of audio visual extenders delivering high video resolutions, superb quality audio and RS232 up to 300m/1000ft using standard CATx cable (x=5,5e,6,7). The innovative design allows for flexible audio-visual distribution, management, control and interaction with the display devices which can be expanded to grow in line with project developments. Consisting of 5 interchangeable units, the AdderLink AV200 Series makes the design of digital signage and narrow casting applications cost effective, flexible and easy to plan.



Enlarge
SVGA Video Amplifier-Extender
Description: The CMSV601-D is used to amplify video signals from a VGA, SVGA, or multisync video cards. The unit has one HD15M plug for input and one HD15F for output. The CMSV601-D amplifies video signals with bandwidth up to 250 MHz to a maximum distance of 250 feet! The unit is powered by a 9VDC power transformer (included) and supports screen resolutions of up to 1600 x 1200. Order online today!



Enlarge
Aten Multi-Port Video Splitters
Description: Aten's versatile line of video splitters allow up to 16 outputs from a single video source (VS-0116). These Plug and Play video splitters duplicate the video signal from a single source to multiple outputs. Order online today!



Enlarge
Covid 1-In, 2-Out VGA Distribution Amplifier and Splitter
Description: The CVD9902 is a 1-in 2-out Distribution Amplifier/splitter, which supports VGA (VGA thru UXGA) and other analog computer sources such as MAC, SUN, and SKI. Each output is individually buffered producing excellent signal strength and quality. True 350 MHz of bandwidth provides unparalleled performance. The CVD9902 is ideal for applications where a local monitor needs to be maintained, such as when using LCD projectors. Buffered outputs along with high bandwidth also make the CVD9902 an excellent line driver. Such powerful electrical performance creates strong video images over long cable runs that are not possible with standard splitters. Order online today!



Enlarge
HD15 Rotary Switch Box - Switch SVGA Video Cables
Description: Add flexibility to your SVGA video system by using our compact switch box. With standard video HDB15 connectors, all 15 lines are switched simultaneously. Features built-in coaxial wiring not found in typical switch boxes to protect the video signal. Designed to use as a stand-alone or rack mounted in L-com's Universal Series frame.



Enlarge
Gefen Four Port VGA Hub
Description: The ex-tend-it 1:4 VGA Hub allows a computer with a VGA graphics card to connect to up to four VGA compatible monitors or projectors at the same time. Because this device allows one computer to drive multiple monitors for simultaneous viewing, you can use it to set up additional monitors in the workspace, or to assist presentation environments by sending graphics to both monitors and projectors at the same time. Ships with one 6-foot VGA cable (M-F) and a 5V external power supply. Order online today!



Enlarge
Gefen Cat5 VGA Extender
Description: The Gefen GFN-VGA-141LR extends any VGA display using a Single CAT5 cable up to 330 feet from your source. The VGA Extender LR sender unit connects to your source using the supplied cable. The receiver unit connects to your display up to 330 feet away. One CAT5 cable connects the sender and the receiver to each other, extending your video flawlessly. Order online today!



Enlarge
Gefen Cat5 Composite Video Extender
Description: The Gefen composite video extender uses Cat5 cable to extend composite video up to 1,000 Feet! Simply connect the sender unit to a composite video source using the supplied cable and then connect the receiver unit to a composite video display. Next, connect the sender and receiver units together with up to 1,000 feet of Cat5 cabling and set up is complete! The composite video extender can extend three composite video signals or one composite video signal plus two audio signals. Order online today!



Enlarge
Broadata Mini-RGB-AD, Fiber RGB Extender
Description: The Mini-RGB-AD Series is a high performance, low cost, miniature, Fiber Optic RGB/YPbPr Transmission System. It carries one (1) unidirectional RGB or one (1) unidirectional YPbPr video, one (1) bi-directional stereo audio and two (2) RS-232 through one multimode fiber. This unique fiber optic transmission system lets your digital flat panel display extend up to 600m at WUXGA (1920x120 @ 60Hz) resolution.



Enlarge
Broadata Mini-3GHD, HD-SDI Digital Video Transport System
Description: The Mini-3GHD Series is a miniature, Fiber Optic 3Gb/s HD-SDI Digital Video Transport System, supporting the new 1080p 3Gbps HD-SDI format. The standard Mini-3GHD system is designed to transport one (1) channel SMPTE-424M 3G HD-SDI, SMPTE-292M HD or SMPTE-259M serial digital video signal over long distance through either single mode or multimode fiber with the same model.



Enlarge
Covid PC-VGA to Video Scan Converter
Description: The CVD7177 is a Scan Converter capable of converting the output signal from the VGA port of a computer to the S-Video or Composite video ports found on most video projectors and televisions. The CVD7177 features high vertical sync range, real time digital conversion, a true frame buffer, and automatic flicker free operation. Applications for the CVD7177 include recording computer images to video, displaying computer- generated signals on a video projector, viewing a computer display on a television, video faxing, teleconferencing, and videoconferencing. The CVD7177 is easily controlled via a Front Panel Keypad, RS232, or infrared remote control. Contact us today for large project volume discounts.



Enlarge
Covid 2-Port S-Video Distribution Amplifier and Splitter
Description: The CVD9202 is a 1-in 2-out S-Video Distribution Amplifier used to split and amplify S-video signals. Each output is individually buffered producing excellent signal strength and quality. Built with 150 MHz of bandwidth, the CVD9202 provides unparalleled performance. The CVD9202 is ideal for applications where one NTSC, PAL or SECAM S-Video signal, such as a VCR or Camera, needs to be distributed to two outputs, Its powerful electrical performance creates strong video images over long cable runs (up to 500 Feet) not possible with standard splitters. The CVD9202 is housed in a rack mountable metal enclosure providing rugged durability. Order online today!



Enlarge
BNC/Fiber Video Converter
Description: The BNC/Fiber Video Converter converts baseband video signals to Multi-Mode fiber optic. It can easily extend your video signal up to 2,500 meters. Linear modulation and wideband low-noise circuit design is to assure transmission quality to meet NTSC, PAL, SECAM and D2MAC specifications. The Converter set includes Transmitter and Receiver and must be used in a pair.



Enlarge
Aten Multi-Port Video Switches
Description: Aten's versatile multi-port video switches allow one monitor to receive up to 16 different video signals from a PC or laptop (VS-1601). A 1920 X 1440 video resolution provides crystal clear images. Other features include a slide switch selection on the VS-201 switch and a RF remote or push button selection on the VS1601 switch. Additionally, these devices can connect to a projector for training or presentation purposes. Order online today!



Enlarge
Minicom AV extender
Description: Minicom's 0VS22037 is a one-to-one, player-to-plasma/LCD system for transmission of high quality audio and video. This AV Extender transmits rich multimedia from any type of player/computer to any type of electronic display device over standard shielded CAT5 cable. The transmitter/receiver pair feature HD15 VGA ports as well as a 3.5mm Audio jack and DB9 as well as Min DIN 8 ports for control options.



Enlarge
Minicom CatLinc Series A/V Extenders
Description: CatLinc uses proven technology to transmit video signals over CAT5 cable. The CatLinc family was designed from the ground up to balance cost, image quality, and mounting options in today's price-sensitive installation environments. Powered from either the transmitter or receiver (power adaptor included). The CatLinc eliminates the need for video signal buffers or amplifiers. Available for VGA, composite video/stereo audio, component video, or S-Video. Order online today!



Enlarge
Minicom CAT5 Video Data Transmitter (Local + Remote)
Description: The Minicom 0VS23003 is a point-to-point real-time video and RS-232 extender, the VDT transmits high quality video and bidirectional RS-232 Tx/Rx signals from any type of player/computer to any type of electronic display device over shielded FTP CAT5 cable. This product transmits video content up to 110m/330ft from the player to a distant projector.



Enlarge
Minicom Cat5 UTP Video Splitters
Description: The Minicom Cat5 UTP VGA Splitter simultaneously broadcasts, in real-time, video images to multiple remote screens. Using advanced Cat5 cable technology video images can be broadcast to distances of up to 250m/820ft (long range version). Cascaded it can broadcast to dozens of screens simultaneously. Order online today!


Show Descriptions     Show Matrix 
Did you know...

L-com has many Certifications ? A complete company documentation package is available for download.


My Recent History . . .
Products that I have viewed
Cable Labels, 1.0"L x 1.5"W x .50"H
Super Thin SVGA Cable, HD15 Male / Male, 10.0 ft
Super Thin SVGA Cable, HD15 Male / Male, 5.0 ft
HD15 AB Switch Box, Female Connectors
4 Port DIN Rail Hub (4 10Base-T Ports)
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive