Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  IEEE-488 GPIB  >  Adapters, Couplers, Splitters

L-com’s GPIB adapter, coupler, and splitter product line consist of standard and unique products to suit all of your IEEE-488 GPIB applications. We offer bulkhead style adapters, reverse entry adapters, right angle adapters, and GPIB port extenders.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
IEEE-488 GPIB Bulkhead Adapters - The Easiest Way to Feed GPIB Cables Through Panels
Description: These innovative bulkhead adapters allow the user to pass GPIB cables through a panel or enclosure. Utilizing a unique steel/nickel plated mounting flange and cast aluminum connector housing, these adapters are built to last. Choose from either female to female or male to female versions. A fiberglass insulated female to female version also exists for users concerned with ground loops. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
IEEE-488 GPIB Bulkhead Adapters - Reverse Entry for Feeding GPIB Cables Through Panels
Description: These innovative bulkhead adapters allow the user to pass GPIB cables through a panel or enclosure. The reverse entry feature allows cables to exit in opposite directions. Utilizing a unique steel/nickel plated mounting flange and cast aluminum connector housing, these adapters are built to last. A fiberglass insulated version also exists for users concerned with ground loops. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
IEEE-488 GPIB Reverse Entry Adapter - For Easy Extension of GPIB Cables
Description: This unique adapter provides maximum benefit when extending GPIB cables. Typically when an attempt is made to mate and extend two cables, the cables go in the same direction requiring a harsh bend to be made. This adapter will properly orient the two cables to be in line. Connectors are female to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
IEEE-488 GPIB Reverse Entry Extender - Changes Cable Direction 180° and Extends Port
Description: This unique extender allows mating cables to exit in the reverse direction than standard extenders. This feature is sometimes desirable and necessary to avoid nearby obstructions. Also provides a one inch extension allowing right angle cables that extra margin to clear nearby obstacles. Connectors are male to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
IEEE-488 GPIB Right Angle Adapter - Change Cable Direction 90 Degrees
Description: This unique extender allows mating cables to exit 90 degrees, different than normal. This feature is sometimes desirable and necessary to avoid nearby obstructions. Also provides a 1.5 inch extension allowing cables that extra margin to clear nearby obstacles. Connectors are male to female and satisfy UL94V-0 flammability requirements. Additionally the CIM24RA-LS, long screws are available for applications that require longer screw lengths.



Enlarge
IEEE-488 GPIB Extender - Provides One Inch Clearance
Description: This handy, hard to find extender is normally used to provide a one inch extension allowing right angle cables that extra margin to clear nearby obstacles. It can also be used as a socket saver for expensive cables and ports by taking the abuse of frequently mated connectors. Connectors are male to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
IEEE-488 GPIB Extender - Modified Male Guard Eliminates Thick Panel Interference Problems
Description: This unique extender has a modified male connector flange that is intentionally made shorter. Prevents problems in applications requiring plugging into a receptacle that is mounted on a thick panel that interferes and will not allow the connector to seat properly. Also provides a one inch extension allowing right angle cables that extra margin to clear nearby obstacles. Connectors are male to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
Slimline IEEE-488 GPIB Extender - Provides One Inch Clearance
Description: This handy, hard to find extender is normally used to provide a one inch extension allowing right angle cables that extra margin to clear nearby obstacles. Special 0.73" height allows for use with computers having narrow port openings. It can also be used as a socket saver for expensive cables and ports by taking the abuse of frequently mated connectors. Connectors are male to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
Ultra Slimline IEEE-488 GPIB Extender - Provides One Inch Clearance
Description: These handy, hard to find extenders are normally used to provide a one inch extension allowing right angle cables that extra margin to clear nearby obstacles. Special 0.62" (CIB24XE) and 0.66" (DGE24XE) height allows for use with computers having narrow port openings. They can also be used as socket savers for expensive cables and ports by taking the abuse of frequently mated connectors. Connectors are male to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.


Show Descriptions     Show Matrix 
What our customers have to say...

Your ordering process was very simple to use. I quickly found and went to the express ordering because the instructor had given me the catalog numbers. I was impressed with how easy it was to navigate through your site. I'm a lab manager for an apprenticeship school and I do a lot of online ordering. I would honestly say your process is the simplest I've encountered! - Marsha Easter, weca-iec.org

Read more testimonials...


My Recent History . . .
Products that I have viewed
19" Low Profile Sliding Shelf 14" Surface Area
DVI-D Single Link DVI Cable Male / Male w/ Ferrites, 3.0 ft
6" Cable Ties, Pkg/100
Cable Labels, 1.0"L x 1.5"W x .50"H
Super Thin SVGA Cable, HD15 Male / Male, 10.0 ft
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive