Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Telecom/Modular  >  Modular Jacks  >  Category 5, 5e

L-com’s wide selection of Category 5 and Category 5e jacks include shielded, unshielded, tool-less, and 110 punch down styles.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
Category 5E – RJ45 Tool-less Jacks – High Speed Ethernet Data Applications
Description: L-com's exclusive Keystone Category 5E tool-less style connectors make for a simple installation without the need for a punch down tool. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. We also offer a selection of jack colors to fit individual installations. Large volume quotations are available for installers and contractors looking to save money. Contact us today!



Enlarge
Category 5E – RJ45 110 Keystone Jacks - High Speed Ethernet Data Applications
Description: L-com's keystone Category 5E 110 punch down style connectors offer an economical choice for 110 punch down style connections. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Additionally, L-com offers a selection of jack colors to fit applications where color coding is required. A shielded version is also available offering maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference.



Enlarge
Premium Grade Category 5E RJ45 - 110 Keystone Jack - 90 Degree Style
Description: HellermannTyton's modular jacks are designed to "future proof" installations. The patented design uses crosstalk cancellation technology that allows for consistently superior performance. The jack's design promotes ease of use for the installer. An extra tab allows for effortless removal of the jack from the faceplate and a built-in strain relief maintains solid termination of cable. Large volume quote available; Contact us today.



Enlarge
Category 5E – RJ45 110 Keystone Jacks - High Speed Ethernet Data Applications
Description: L-com's Keystone Category 5E 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. The 180-degree style termination is a great choice when cable entry direction needs to be different than that of standard IDC style jacks. Large volume quotations are available for installers and contractors looking to save money. Contact us today!



Enlarge
Category 5E – Shielded RJ45 110 Keystone Jack
Description: L-com's Keystone Category 5E 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Shielding maximizes protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!



Enlarge
Cat. 5E Shielded Keystone Jack, 110 / RJ45 (8x8) EIA568A/B 180° Cable Exit
Description: L-com's Keystone Category 5E 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Shielding maximizes protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. This product features a 180° side cable exit and requires soldering for the shield.



Enlarge
Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B
Description: L-com's shielded, keystone Category 5E 110 Punch down style jack is color coded for both EIA/TIA568 A and B standards for compatibility with any installation. This shielded Cat 5E 110 keystone jack offers maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!



Enlarge
Keystone Style 10-Position Voice and Network Grade IDC Jacks
Description: L-com's exclusive 10-pin modular jack series offers you a choice of either a category 5 grade or a voice grade connection. Often used on serial terminations, this jack offers 10 contact positions in the space of a typical RJ45 jack. With traditional IDC 110 punch terminals, installation is easy and fast. The color-coded terminals make wiring easy. Featuring a standard keystone style housing, these jacks are ready to be snapped into standard wall plates and rack panels.



Enlarge
Panel Mount Category 5E RJ45 110 Punchdown Connectors – Secure mounting to rack panels
Description: These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors use a standard 110 IDC style termination on the back allowing for quick termination. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5E jack.



Enlarge
Panel Mount Category 5E RJ45 Tool-less Connectors – Secure mounting to rack panels
Description: These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5E jack.



Enlarge
L-com ECF Keystone Panel Adapters- Package 25
Description: L-com now offers convenient bags of 25 of our ECF style flanges for use in patch panel and enclosure designs which require L-com's unique ECF flanges. These rugged flanges are perfect for use with Cat 3/5/5e/6/6a keystone couplers. Order online today!


Show Descriptions     Show Matrix 
Did you know...

L-com has a 100% Satisfaction Guarantee? If you’re not satisfied, return your order within 30 days for a full refund.


My Recent History . . .
Products that I have viewed
3.50" x 19" Panel, 16 DB15 Cutouts
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive