Enlarge
|
|
Category 5E Rated 24-AWG Solid Conductor Bulk Cable with a PVC Jacket Description: Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This PVC-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!
|
|

Enlarge
|
|
Category 5E Rated 24-AWG Stranded Conductor Bulk Cable with a PVC Jacket Description: Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This PVC-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Stranded conductors are flexible and designed for patch cord usage. Order online today!
|
|

Enlarge
|
|
Category 5E Rated 24-AWG Solid Conductor Bulk Cable with a Plenum Jacket Description: Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This plenum-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!
|
|

Enlarge
|
|
Shielded Category 5E Bulk Cable – Reduce EMI/RFI interference on high-speed networks Description: Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap with a drain wire protects signals from external noise or you can choose a double-shielded version with a foil plus braid for maximum shielding protection. Stranded conductors are flexible and designed for patch cord usage. Solid conductors terminate easily into standard IDC connectors and panels. Available jacket types include PVC, Plenum, and Low Smoke Zero Halogen LSZH. Order online today!
|
|

Enlarge
|
|
Category 5e Outdoor UV Resistant Gel-Filled Bulk Cable – Ethernet grade cable for outdoor usage Description: Protect Ethernet cable runs outside with L-com's Outdoor Category 5e rated twisted pair cabling. The Gel-filled jacket provides moisture protection when used in an outdoor environment. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Order online today!
|
|

Enlarge
|
|
Category 5E Shielded Continuous Flex Oil Resistant Cable Description: Designed for environments where ordinary cables fail, this exclusive ultra flexible Category 5E shielded bulk cable from L-com is built to take a beating. With a Halogen-Free PUR jacket, this Hi-Flex cable will not breakdown when exposed to oil based lubricants making it ideal for robotic control systems on the factory floor. With a braided shield, EMI/RFI interference is minimized. Get the cable that is designed for your tough factory environment; install the L-com Hi-Flex shielded cable today.
|
|

Enlarge
|
|
Cat5/Cat5e Bulk Cable- Available by the Foot or Reel Description: L-com offers both standard Cat5 and Cat 5e enhanced cable by the foot or reel off the shelf. The Cat5e cable features a tough UV resistant polyethylene outer jacket and a water-blocking flooded core and is suitable for outdoor applications. Order online today!
|
|