Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Coaxial  >  Baluns

L-com’s coaxial balun selection consists of 75 Ohm to 120 or 100 Ohm baluns with IDC, BNC, and RJ45 connector options. We offer balun patch panels, balun cards, and individual inline baluns.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
Balun Assemblies - 75 to 120 Ohm Krone IDC Style
Description: 75/120 Ohm impedance matching baluns allow users to use inexpensive shielded twisted pair cabling in place of expensive coaxial cabling. Especially useful in telecommunication applications for patching at the distribution frame. Units meet CCITT Recommendation G.703 and are great for American or European applications. Choose from multiple coaxial connector types with Krone IDC termination styles.



Enlarge
Balun Assemblies - 75 to 120 Ohm Compression IDC Style
Description: 75/120 Ohm impedance matching baluns allow users to use inexpensive shielded twisted pair cabling in place of expensive coaxial cabling. Especially useful in telecommunication applications for patching at the distribution frame. Units meet CCITT Recommendation G.703 and are great for American or European applications. Choose from multiple coaxial connector types with compression IDC termination styles.



Enlarge
Balun Assemblies - 75 to 120 or 100 Ohm Dual BNC to RJ45
Description: These units allow bi-directional connectivity between coaxial and twisted pair E1/T1 cabling. Dual 75 Ohm coaxial connections connect to shielded RJ45 jack for easy connecting to terminated UTP/STP cabling. Available in both 100 or 120 Ohm configurations



Enlarge
Balun Assemblies - 75 to 120 or 100 Ohm Dual BNC to RJ45
Description: This series is an innovative idea for converting multiple T1/E1 connections from 75 Ohm coax to 120 Ohm twisted pair. Each dual balun circuit is built into a balun card which is then mounted to the rack panel. Balun cards are available with dual BNC connectors and one shielded RJ45 connector. Extra cards can be purchased for easy replacement in the future.


Show Descriptions     Show Matrix 
Did you know...

L-com has free Technical Resources? Tips, tutorials and downloads help you learn all about connectivity.


My Recent History . . .
Products that I have viewed
Coaxial Adapter, BNC Female / TNC Male
Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI
Fibre Channel Cable, 1 Gb/s, HSSDCM/DB9M, 3.0 Meters
Centronics 36 4 Way Switch Box
11.5" Cable Ties, Pkg/100
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive