Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Ethernet Networking  >  Surveillance Cameras

L-com distributes both IP and analog cameras for all your surveillance applications. We offer both wired and wireless surveillance cameras.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
Planet Indoor/Outdoor IR Analog Surveillance Camera 30 Meters
Description: The Planet CAM-PTIR338 can be used indoors or outdoors and is the perfect solution for today's surveillance requirements. This camera features zero-lux illumination and 36 IR illuminators which are built around the lens to provide clear vision at night. Via new LED technology, the built-in illuminators ensure high-quality monochrome images in total darkness as far as 30 meters. In addition, the CAM-PTIR338 features a waterproof enclosure constructed of rugged aluminum. The CAM-PTIR338 IR camera provides reliable operation in any environment.



Enlarge
Planet Indoor/Outdoor IR Analog Surveillance Camera 15 Meters
Description: The Planet CAM-PTIR138 features zero-lux illumination and 12 IR illuminators which are built around the lens to provide clear vision at night. Via new LED technology, the built-in illuminators ensure high-quality monochrome images in total darkness as far as 15 meters. In addition, the CAM-PTIR138 features a waterproof enclosure constructed of rugged aluminum. The CAM-PTIR138 IR camera provides reliable operation in any environment.



Enlarge
Planet Indoor/Outdoor IR Vandal Proof Analog Surveillance Camera 15 Meters
Description: The Planet CAM-PTIVP52 provides a rugged, vandal proof video surveillance solution. The CAM-PTIVP52's unique design prevents annoying halo issues that are sometimes seen with IR dome cameras. This design blocks the refracted IR rays from entering into the lens and provides a clear picture. Additionally, the CAM-PTIVP52 features zero-lux illumination and 6 IR illuminators which are built around the lens to provide clear vision up to 15 meters at night.



Enlarge
Planet ICA-PT107/W Wired and Wireless IP Surveillance Cameras
Description: Planet's powerful and economical ICA-107 Series Internet cameras feature integrated microcomputers and high quality CMOS digital image sensors, enabling them to display high quality live streaming video over a LAN or the Internet. The advanced motion detection feature supported by the ICA-107 Series can notify users via email or ftp of any detected movement. ICA-PT107W supports 802.11b/g and the ICA-PT107P features an 802.3af standard PoE interface. This provides location flexibility where power outlets are not present.



Enlarge
Planet ICA-PT108/W Wired and Wireless IP Surveillance Cameras
Description: Planet's ICA-108 Series IP cameras can send live video and two-way audio via the Internet to a web browser anywhere in the world! The ICA-PT108 / PT108W features zero-lux illumination and 6 IR illuminators built around the lens providing a crystal clear image even at night. The ICA-108 Series offers color video in the day time and monochrome video in complete darkness up to 10 meters. Additionally, these cameras feature MPEG-4 and M-JPEG streaming video. Moreover, up to 10 users can access to the ICA-108 / 108W at any time simultaneously via IP protocol.



Enlarge
Planet ICA-PT601/PT651 Indoor/Outdoor Speed Dome IP Surveillance Cameras
Description: Planet's ICA-PT601/ PT651, indoor / outdoor speed dome internet cameras, offer pan, tilt and zoom to control over TCP/IP networks. The ICA-PT601/ PT651 features a 220X zooming (22x optical zoom, 10x digital zoom), auto focus, auto iris as well as fast, accurate and continuous 360 panning operations. With 32 presets, 4 camera tour configurations and combined with motion detection, these unparalleled surveillance functions satisfy all of your demanding surveillance and remote monitoring requirements. The ICA-PT601 is designed for indoor use and the ICA-PT651 features a rugged IP66 rated housing and can be used outdoors. Additional features include simultaneous 10 user access, support for both MPEG-4 and M-JPEG, and two-way audio support.



Enlarge
Planet 1- Channel Internet Video Server
Description: Planet's IVS-PT110 server allows the conversion of any analog camera into a fully functional digital IP camera. It can stream digitized video over an office network in the same way as current IP cameras do. By using the IVS-PT110 server with an analog camera, all elements of an existing analog surveillance system can be upgraded from network to a new IP based surveillance system.The IVS-PT110 server can send live video and audio via the Internet to a web browser anywhere in the world! Additionally, the IVS-PT110 supports two-way audio and up to 10 users can access the IVS-110 at any point simultaneously.


Show Descriptions     Show Matrix 
What our customers have to say...

After reading a tip in the L-com catalog about plastic fiber optics, I was able to answer a student's question right away. It sure helps to stay 20 minutes ahead. - Patrick Woodbury, Instructor

Read more testimonials...


My Recent History . . .
Products that I have viewed
Super Thin SVGA Cable, HD15 Male / Male, 5.0 ft
HD15 AB Switch Box, Female Connectors
4 Port DIN Rail Hub (4 10Base-T Ports)
Waterproof Panel Mount Solder Cup D-Sub Connector, DB15F
Waterproof Panel Mount Solder Cup D-Sub Connector, HD15F
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive