Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Firewire/DIN/SCSI/SATA  >  Firewire Hubs, Converters, Cards

L-com distributes Firewire extenders, hubs, PCI cards, and Type II cards from well know manufacturers including Gefen, and Zonet. We provide all the products you need to split, extend and add IEEE 1394 Firewire ports to a PC or laptop.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
Gefen IEEE-1394B Fiber Optic Firewire Extender
Description: The Gefen GFN-FW-1394B Fiber Optic Firewire extender extends your Firewire device up to 1,640 feet away using a single two-strand 62.5/125 or 50/125 Multimode fiber optic cable! The GFN-FW-1394 Firewire Extender sender unit is connected to your computer's Firewire ports via the supplied Firewire cable. The Firewire Extender receiver unit sits next to your Firewire peripherals up to 1,640 feet away. One two-strand LC-LC fiber optic cable (sold separately) connects the Firewire Extender and the Firewire Extender units to each other. Ships with one Firewire Extender sender, one Extender receiver, and one 6ft Firewire Cable. Includes a manufacturers 1-year warranty. Order online today!



Enlarge
Zonet 3 Port IEEE1394 Firewire 32-Bit CardBus Type-II PC Card
Description: The ZN-ZUN2300 is a 32-Bit CardBus Type-II PC Card that provides three IEEE1394 Firewire ports. This PC Card can be used to add three Firewire ports to your Laptop's CardBus Type-II slot. Plug and play installation insures easy installation. Includes a 1-year manufacturers warranty. Supports Windows 98SE/Me/2000/XP. Order online today!



Enlarge
Zonet 3+1 Port IEEE 1394 Firewire PCI Card
Description: The Zonet ZFN2601 provides an economical and easy way to add three IEEE 1394 Firewire ports to your PC. This versatile PCI card supports Serial Bus data rates of 100, 200, and 400Mbps. Plug and play installation insures fast access to your Firewire devices. Great for connecting DV Camcorders, scanners external hard drives, and other Firewire peripherals. Includes a manufacturers 1-year warranty.



Enlarge
Gefen IEEE-1394b Firewire Repeater 800
Description: The GFN-FW-142 Firewire repeater works by repeating the Firewire signal and doubling the distance of any Firewire Cable. The unit enables Firewire devices to be placed far from the computer for those applications, which require long distance connectivity. The GFN-FW-142 Firewire Repeater is placed at the end of each Firewire cable, you can use any combination of Firewire extension cables to extend up to 250ft. Features include transfer rates of 100/200/400/800 Mbps, compliant with IEEE 1394 a & b Standards, Type B jacks, shielded plastic case, and external 12-30V power supply (adapter not included). Includes a manufacturers 1-year warranty. Order online today!



Enlarge
Gefen IEEE-1394a Firewire Repeater
Description: The GFN-FW-141 Firewire Repeater works by repeating the Firewire signal and doubling the distance of any Firewire Cable. This economical product enables Firewire devices to be placed far from the computer for those applications, which require long distance connectivity. The GFN-FW-141 Firewire Repeater is placed at the end of each Firewire cable, you can use any combination of Firewire extension cables to extend up to 250ft. Features include transfer rates of 100/200/400Mbps, shielded plastic case, Type 1 jacks, and optional external 12-30V power supply (adapter not included). Includes a manufacturers 1-year warranty. Order online today



Enlarge
Gefen 12-30V External Power Supply
Description: This external 12-30V power supply can be used with the Gefen GFN-FW-141 and GFN-FW-142 Firewire extenders if you are using Type 1 to Type 2 cables which have no power conductors. Order online today!


Show Descriptions     Show Matrix 
What our customers have to say...

While visiting a client recently, I found your catalog on the shelf and read through it. I was impressed by the products offered and will suggest that referenced clients consider your offerings when network hardware is required. Thank you. - Vincent A.

Read more testimonials...


My Recent History . . .
Products that I have viewed
Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI
Fibre Channel Cable, 1 Gb/s, HSSDCM/DB9M, 3.0 Meters
Centronics 36 4 Way Switch Box
11.5" Cable Ties, Pkg/100
USB A-B Coupler
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive