Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
L-com.com is a McAfee Secure Site Checkout

 
 
HomeQuick OrderRequest/Download a catalogCustom/OEM ProductsNew ProductsOverstock and Sale ItemsAbout UsContact Us
You Are Here:  Home  >  Ethernet Networking  >  Ethernet Hubs  >  Hirschmann Industrial

Please Select A Subcategory ...
Show Descriptions

Enlarge
Hirschmann 10Mbps Ethernet 24 VDC 4 Port DIN Rail Hub
Description: The RH1-TP four port, 10Mbps Ethernet rail hub is the perfect choice for cost-effective expansion of industrial networks. This unit has four twisted pair ports and can be easily mounted on a standard DIN Rail without any further configuration. 24 VDC operating voltage is supplied through the terminal block and can also be configured for redundancy. Built-in LEDs indicate collisions, link status, power failure and data receipt for on-site diagnostics. Includes a 2-year manufacturer's warranty. Order online today!



Enlarge
Hirschmann 10Mbps 4 port BNC, Fiber ST, RJ45 24 VDC DIN Rail Hub
Description: The RH1-CX+ four port, 10Mbps Ethernet rail hub is the perfect choice for cost-effective expansion of industrial networks. This unit has one 10Base 2 BNC Coax port, one 10Base FL Duplex ST Multimode port and two 10Base T RJ45 ports. The unit can be easily mounted on a standard DIN Rail and features 24 VDC operating voltage which is supplied through the terminal block and can also be configured for redundancy. Built-in LEDs indicate collisions, link status, power failure and data receipt for on-site diagnostics.


Show Descriptions
What our customers have to say...

I just would like to say that I worked with two of your tech support persons and they were both very helpful and went out of their way to make sure I was satisfied. I was! – Lew R.



   L-com is a BBB accredited business    AlertSite is a leading provider of Web site monitoring and performance management solutions that help businesses ensure optimum Web experiences for their customers.   L-com has been awarded a U.S. General Services Administration (GSA) contract.  L-com is UL Certified  L-com is ISO 9001:2008 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources