Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  USB  >  Cables and Assemblies  >  Waterproof USB Cables

Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
Waterproof USB Type A/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Description: As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof male USB A connector and a standard male USB B connector, these hard-to-find cables are IP67 rated. Mating waterproof female cable assemblies are available.



Enlarge
Waterproof USB Type B/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Description: As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof male USB B connector and a standard male USB B connector, these hard-to-find cables are IP67 rated. Mating waterproof female cable assemblies are available.



Enlarge
Waterproof USB Type A Extension Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Description: As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof panel mountable female USB A connector and a standard male USB A connector, these hard-to-find cables are IP67 rated. Mating waterproof male cable assemblies and covers are available. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.



Enlarge
Waterproof USB Type B/A Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Description: As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof panel mountable female USB B connector and a standard male USB A connector, these hard-to-find cables are IP67 rated. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.



Enlarge
Waterproof USB Mini B 5 Position Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Description: L-com's exclusive Waterproof USB Mini B 5 position cable assemblies are designed for the most demanding industrial applications where dust and moisture are present. Constructed with rugged molded back shells, these IP67 rated Mini B 5 Position assemblies are perfect for industrial communications devices and peripherals which utilize the Mini B 5 position interface. Order online today!



Enlarge
Waterproof USB Type A Jack - 10" Wire Leads, IP67 Rated
Description: As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. These versatile assemblies feature a waterproof female USB A connector and 24 AWG 10" wire leads that can easily be soldered into a PCB or terminated with a variety of connectors. Mating waterproof male cable assemblies are available. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.



Enlarge
Waterproof USB Type B Jack - 10" Wire Leads, IP67 Rated
Description: As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. These versatile assemblies feature a waterproof female USB B connector and 24 AWG 10" wire leads that can easily be soldered into a PCB or terminated with a variety of connectors. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.



Enlarge
Waterproof USB/Firewire Cover - IP67 Rated
Description: Protect unused ports from damage with these sealed covers. When fully seated the IP67 rated seal is maintained. Use with any IP67 female USB or firewire connector.



Enlarge
Waterproof USB/Firewire Cover with Rubber Lanyard
Description: Protect unused ports from damage with these sealed covers. When fully seated the IP67 rated seal is maintained. Use with any IP67 female USB or firewire connector. Rubber lanyard can be attached directly to the connector body for convenience.



Enlarge
Replacement Gaskets/Nuts for L-com's USB and Firewire Waterproof Cable Assemblies
Description: L-com offers easy to install replacement gaskets and nuts for its popular IP67 rated USB and Firewire cable assemblies. These replacement nuts are constructed of durable nylon and are shipped in 10 piece packs. The WPGASKET-13/16 are constructed of EPDM rubber and are sold in 10 packs. Order online today!



Enlarge
Shielded Waterproof USB Type A Extension Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Description: Fully shielded versions of our popular IP67 rated USB cables are now available. These cables feature a die cast steel panel mountable female USB A connector and a standard male USB A connector. The steel housing allows for efficient grounding to a panel or enclosure. Mates with shielded male IP67 rated cable series WPUSBABSH or cover and seal with part number WPCVR-SHLD-USB.



Enlarge
Shielded Waterproof USB Type A/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Description: Fully shielded versions of our popular IP67 rated USB cables are now available. These cables feature a male USB A connector with a metal coupling nut and a standard male USB B connector. The type A connector is designed to mate with our WPUSBAXSH cable series to provide a completely shielded IP67 solution.



Enlarge
Shielded Waterproof USB Cover - IP67 Rated
Description: Protect unused ports from damage with these metal, sealed covers. When fully seated the IP67 rating is maintained. Use with the WPUSBAX cable series to maintain protection against EMI/RFI.


Show Descriptions     Show Matrix 
What our customers have to say...

I would just like to say that your print catalog with RoHS compliance info and the free product tips help make it an excellent publication. - Dana J.

Read more testimonials...


My Recent History . . .
Products that I have viewed
Aboundi DB9 to RJ-45/RS422/RS485 Adapter
1.75" Panel (Black), 16 Auto-Terminating BNC Adapters, 50 Ohm
Aboundi DB9 to Terminal Strip Adapter
3.50" x 19" Panel, 16 DB15 Cutouts
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive