Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Fiber Optic  >  Fiber Termination Enclosures

L-com’s fiber optic termination enclosure line includes wall mount and rack mount enclosures which can be populated with the following sub panels types: Multimode and Single mode SC, ST, FC, LC, and MTRJ.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
Wall Mount Fiber Optic Patch Panel
Description: These wall mountable cabinets feature lockable double-hinged doors for security and easy field access. Constructed of rugged 16 gauge steel and finished in durable beige powder coat finish. These cabinets accept FSP series sub panels and are available in two sizes to accommodate 12 or 24 ports. The FWP1200 accommodates two sub panels and the FWP2400 houses up to four sub panels.



Enlarge
Rack Mountable Fiber Optic Patch Panel Cabinet
Description: These durable rack mount cabinets feature interchangeable mounting brackets to accommodate both 19" and 23" rack mounting and come complete with front and rear cable management fixtures installed as well as front, rear and side access holes. Constructed of rugged 16 gauge steel and finished in durable beige powder coat finish. These cabinets accept the FSP series fiber connector sub panels and are available in two sizes to accommodate 36 and 72 ports. The FRP3600 accepts up to 6 sub panels and the FRP7200 accepts up to 12 sub panels.



Enlarge
Fiber Optic Sub Panels
Description: These versatile sub panels are used to populate L-com's FWP and FRP series fiber patch panel cabinets. Offered in a variety of connector types in both simplex and duplex configurations, these robust connectors feature ceramic sleeve versions which are primarily used in Single mode applications and bronze sleeve versions which are typically used in Multimode applications. These units feature a black finish with snap on mounting for fast and easy installation and removal. Connector options include: ST, SC, FC, MTRJ, and LC style interfaces. Order online today!


Show Descriptions     Show Matrix 
What our customers have to say...

When ever I need test connectors for my lab I always look at your site first. - Paul R.

Read more testimonials...


My Recent History . . .
Products that I have viewed
Super Thin SVGA Cable, HD15 Male / Male, 50.0 ft
19" Low Profile Sliding Shelf 14" Surface Area
DVI-D Single Link DVI Cable Male / Male w/ Ferrites, 3.0 ft
6" Cable Ties, Pkg/100
Cable Labels, 1.0"L x 1.5"W x .50"H
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive