Enlarge
|
|
Precut Heatshrink Tubing - Ideal for Insulating Solder Cups, Pkg 100 Description: Put the scissors away, save time and money! This polyolefin heatshrink tubing is perfectly cut with precision automatic machinery for insulating solder cups on D-Sub connectors as well as many other uses. Shrink tubing is 3/32" diameter before shrinkage and cut to a 3/8" length. Packaged in bags of 100 pieces, color is black.
|
|

Enlarge
|
|
Cable Tie Wraps - 4 Sizes, Pkg/100 Description: Cable ties are very handy for securing groups of cables, wires or a variety of products. Four sizes to choose from for bundle diameters up to 3.0". Made from tough nylon material and packaged in groups of 100 pieces.
|
|

Enlarge
|
|
Cable/Wire Ties Description: L-com's self locking cable / wire ties are available in 6" and 11" lengths. These wire ties are perfect for managing and securing cables in crowded equipment racks or enclosures. Must be Purchased in Increments of 100.
|
|

Enlarge
|
|
3M Copper Foil Shielding Tape with Conductive Adhesive Description: Copper foil shielding tape provides an easy-to-apply, time saving, cost effective way to shield against EMI/RFI radiation. This tape is conductive throughout, including the adhesive, and offers mechanical, electrical, and thermal values to meet shielding requirements. Meets UL 510 flame retardancy requirements. 3/8" width is ideal for securing cable shields to backshell grommets.
|
|

Enlarge
|
|
3M Heatshrink Tubing Kits - Ideal for Prototype Work Description: 3M's popular kits are versatile assortments of flexible polyolefin heat shrink tubing used in a variety of electronic and electrical applications. Each kit is packaged in a plastic box. These kits allow the engineer, designer, or technician a selection of popular sizes and colors for small projects and prototypes. The black kit contains 102 pieces of six inch long tubing in six sizes ranging from 3/16 to 1 inch inside diameter. The color kit contains 133 pieces of six inch long tubing in six sizes ranging from 3/32 to ½ inch inside diameter and seven colors. Shrink ratio is 2:1.
|
|

Enlarge
|
|
Polyester Expandable Sleeving Description: Polyester expandable flexible tubing is ideal for protecting wire and/or cable. The open weave design allows for flexible routing, high resistance to abrasion and broad range of expansion.
|
|

Enlarge
|
|
Split Loom Tubing Description: Nylon split loom tubing is ideal for automotive and industrial wire harnesses as well as marine wire protection. Split tubing allows for easy breakouts and is resistant to abrasion, gasoline, oil and other chemicals.
|
|

Enlarge
|
|
Polyethylene Spiral Wrap Tubing Description: Polyethylene spiral wrap tubing is ideal for wire harnessing and cable bundling. Spiral wrap secures itself tightly to wire and cable being bundled, is extremely flexible, abrasion resistant and allows for easy breakouts.
|
|

Enlarge
|
|
Adhesive Cable Tie Mounts Description: Cable tie mounts allow the user to secure wire and/or cable quickly and easily to a surface. Mounts can be secured with screws or adhesive.
|
|