Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Audio/Video  >  Connectors

L-com’s A/V connectors include standard, IP67 waterproof, and easy to install field termination connectors featuring HD15, Mini Din 4, and DVI-D interfaces.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
XLR 3 Pin Connectors
Description: L-com stocks high quality XLR connectors for all your XLR audio cable repair/termination needs. We offer male, female, and right angle male XLR connectors off the shelf. These connectors feature 50u of nickel plating on the connector pins and sockets assuring the high quality audio signals and long life over multiple insertions. Connectors are packaged individually. Order online today!



Enlarge
XLR 3 Pin Panel Mount Connectors (Solder Type)
Description: L-com stocks both male and female 3 pin XLR connectors to address all your XLR pro audio needs. These solder style connectors are in stock and ready for same day shipping. Each connector features gold plating to ensure a high quality audio experience.



Enlarge
TS (Tip/Sleeve) ¼ Inch Connectors
Description: L-com stocks high quality TS (tip and sleeve) ¼" connectors for all your instrument cable repair/termination needs. We offer several color code versions to help in identifying attached equipment. Additionally we offer a right angle version for applications requiring a 90 degree connection. Connectors are packaged individually. Order online today!



Enlarge
Mini DIN 4 Connector - SVHS Male and Female S-Video Connector
Description: These connectors are useful for field termination of a dual 75 Ohm coaxial cable commonly used to transmit a S-Video signal. Available in both male and female genders this Mini DIN 4 connector is gold plated for corrosion resistance.



Enlarge
SVGA HD15 Female Connector for Field Termination - Panel Mountable
Description: The DGBH15FT field termination female connector provides an easy and convenient way to perform field termination of any SVGA or HD15 cable. Separate connection points are provided for all 15 positions of the connector allowing a DDC compliant termination utilizing pins 9 and 15 as required by the VESA standards. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".



Enlarge
Mini DIN 4 Jack - Field Termination of SVHS Cable
Description: This field termination Mini DIN 4 Female connector offers a quick and easy way for field termination of SVHS style cable. This S-Video connector utilizes a D hole bulkhead panel mounting arrangement. The undercut PCB area provides a convenient area to secure a cable tie wrap resulting in a neat dressing for the terminated cable. The terminal block area is clearly marked making field termination foolproof.



Enlarge
DVI-D Dual Link Field Termination Connector
Description: The DVIDDLFT field termination connector provides an easy and convenient way to perform field termination of any DVI-D Dual Link/Single Link cable. Separate connection points are provided for all 24 positions of the connector. The terminal block design with set screws provides reliable electrical connections utilizing no special tools. Additionally the terminal block area is clearly marked making proper termination virtually foolproof. Order online today!



Enlarge
HDMI Field Termination Connector-Female
Description: L-com's HDMIFT is the perfect solution for quickly adding an HDMI port for A/V infrastructure additions or repairs. This easy to install HDMI field term connector utilizes handy screw terminals which are clearly numbered for ease of installation. 30u gold plated contacts provide excellent signal integrity. Order online today!



Enlarge
3.5mm Field Termination Connector-Female
Description: L-com's 35MMFT is the perfect solution for quickly adding a 3.5mm audio port. This easy to install 3.5mm field term connector utilizes handy screw terminals which are clearly marked for ease of installation. Order online today!



Enlarge
IP67 Rated Waterproof HD15 Backshell Kits
Description: Harsh outdoor or indoor environments can destroy electronic equipment. Standard HD15 connectors are not intended to withstand contaminants such as water and dust. These waterproof kits include solder cup connectors and are available in male or female genders. The connectors will accommodate wire ranges from 30 - 20 AWG. Backshell construction features ABS housings, nylon seals, nickel plated brass thumbscrews, and rubber sealing gaskets to insure IEC IP67 rating. Order online today.


Show Descriptions     Show Matrix 
What our customers have to say...

After reading a tip in the L-com catalog about plastic fiber optics, I was able to answer a student's question right away. It sure helps to stay 20 minutes ahead. - Patrick Woodbury, Instructor

Read more testimonials...


My Recent History . . .
Products that I have viewed
Cable Labels, 1.0"L x 1.5"W x .50"H
Super Thin SVGA Cable, HD15 Male / Male, 10.0 ft
Super Thin SVGA Cable, HD15 Male / Male, 5.0 ft
HD15 AB Switch Box, Female Connectors
4 Port DIN Rail Hub (4 10Base-T Ports)
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive