Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Coaxial  >  Bulk Cable

L-com's extensive line of bulk coaxial cable includes: RG58, RG59, RG174, RG179, as well as high performance low loss 100, 195, 200, 240, 400, 600, and 900 series bulk coaxial cable. We stock both 50 Ohm and 75 Ohm bulk coaxial cable for all your video, wireless, and data networking needs. We can also custom manufacture coax bulk cable to your specifications.


Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
RG174/U Bulk Coaxial Cable - Flexible Small Diameter 50 Ohm Cable
Description: This bulk RG174/U cable can be used in applications where cable assemblies must be built in the field. The stranded 26 AWG center conductor produces a very flexible cable for tight fit applications. Available in 100, 500 and 1000 ft rolls.



Enlarge
RG188A/U Bulk Coaxial Cable - High Temperature Small Diameter 50 Ohm Cable
Description: This bulk RG188A/U cable can be used in applications where cable assemblies must be built in the field. The Teflon taped outer jacket helps this cable achieve a 200 degree C operating temperature. And the stranded 26 AWG center conductor results in a very flexible cable for tight fit applications. Available in 100, 500 and 1000 ft rolls.



Enlarge
RG316/U Bulk Coaxial Cable - High Temperature Small Diameter 50 Ohm Cable
Description: This bulk RG316/U cable can be used in applications where cable assemblies must be built in the field. The extruded FEP outer jacket helps this cable achieve a 200 degree C operating temperature. And the stranded 26 AWG center conductor results in a very flexible cable for tight fit applications. Available in 100, 500 and 1000 ft rolls.



Enlarge
RG58C/U Bulk Coaxial Cable - Stranded Center Conductor 50 Ohm Cable
Description: This commonly used 50 Ohm cable can be used in applications where cable assemblies must be built in the field. The stranded 20 AWG center conductor results in a cable with good flexibility. Available in 100, 500 and 1000 ft rolls.



Enlarge
RG142B/U Bulk Coaxial Cable - High Temperature 50 Ohm Cable
Description: This bulk RG142B/U cable can be used in applications where cable assemblies must be built in the field. The FEP outer jacket helps this cable achieve a 200 degree C operating temperature. And the 18 AWG solid center conductor results in a cable with low insertion loss characteristics. Available in 100, 500 and 1000 ft rolls.



Enlarge
RG62A/U Bulk Coaxial Cable - Solid Center Conductor 93 Ohm Cable
Description: This bulk 93 Ohm cable can be used in applications where cable assemblies must be built in the field. The solid 22 AWG center conductor results in a cable with low attenuation properties. Available in 100, 500 and 1000 ft rolls.



Enlarge
100-Series Coaxial Bulk Cable- Available by the Foot or Reel
Description: L-com offers an extensive selection of high performance low-loss 100-series coaxial cable which is used primarily for radio pigtails and jumper cables. This cable can be purchased by the reel or by the foot depending on your applications. Additionally this cable is offered in a white jacketed flexible fire-rated alternative.



Enlarge
195-Series Coaxial Bulk Cable- Available by the Foot or Reel
Description: L-com offers an extensive selection of 195 Series coaxial cable which features excellent low loss characteristics and is ideal for shorter cable runs and "jumper" cables. White jacketed, fire retardant, and Plenum rated versions are offered. This cable series is a high performance alternative to RG58 coaxial cable. Order online today!



Enlarge
200-Series Coaxial Bulk Cable- Available by the Foot or Reel
Description: L-com's CA-200 series cable is a high performance low loss coax cable which is ideal for shorter cable runs and "jumper" cables. This cable can be purchased by the reel or by the foot depending on your applications. Order online today!



Enlarge
240-Series Coaxial Bulk Cable- Available by the Foot or Reel
Description: L-com’s 240 Series bulk cable features excellent low loss characteristics and a UV protected polyethylene jacket for durability. This cable can be purchased by the reel or by the foot depending on your applications. Order online today!



Enlarge
400-Series Coaxial Bulk Cable- Available by the Foot or Reel
Description: L-com offers a broad selection of low loss 400 Series bulk cable. The 400-Series is a high performance cable which has become a "standard" antenna cable of the outdoor wireless LAN and WLL industries. Several off the shelf styles are available including Plenum rated to comply with stringent building codes and Ultra Flex for maxium flexibility. Order online today!



Enlarge
600-Series Coaxial Bulk Cable- Available by the Foot or Reel
Description: 600 Series cable is a very high performance cable and offers an attractive alternative to armored cables. This series features excellent low loss characteristics and can be purchased by the reel or by the foot depending on your applications. Order online today!



Enlarge
900-Series Coaxial Bulk Cable- Available by the Foot or Reel
Description: L-com offers 900-Series Direct Burial cable by the foot or reel. These cables feature waterproofing compound applied to the fiol and braid making them completely watertight. This feature also ensures continuous performance in an instance where the jacket is inadvertently damaged during or after an installation. 900DB-Series is a superior performance cable which offers the ultimate alternative to armored cables for use up to 6 GHz. Order online today!


Show Descriptions     Show Matrix 
What our customers have to say...

Just received my first catalog and am very impressed by the offerings and the layout. The information panels provide excellent guidance in product selection and are quite effective in "educating the consumer". - William P.

Read more testimonials...


My Recent History . . .
Products that I have viewed
Cable Labels, 1.0"L x 1.5"W x .50"H
Super Thin SVGA Cable, HD15 Male / Male, 10.0 ft
Super Thin SVGA Cable, HD15 Male / Male, 5.0 ft
HD15 AB Switch Box, Female Connectors
4 Port DIN Rail Hub (4 10Base-T Ports)
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive