Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Firewire/DIN/SCSI/SATA  >  Adapters, Couplers, Splitters

We offer a broad line of popular and hard to find adapters, couplers, and splitters for IEEE 1394 Firewire, Mini DIN, PS/2, V.35, SCSI, and AUI applications. Both inline and panel mount options are included in this category.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
IEEE-1394 Firewire Shielded Panel Mount Couplers - Type 1 (6 Position) Connectors
Description: This coupler provides a practical and cost effective way to feed firewire cables through a panel or enclosure. Utilizing a unique mounting flange these units are usable in virtually any panel thickness. Features two Type 1 (6 position) female connectors and a metallic housing. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).



Enlarge
IEEE-1394 Firewire Adapters - Molded and Fully Shielded
Description: These adapters allow users to convert from IEEE1394 Type 1 (6 pin) to Type 2 (4 pin) and vice versa. Two versions offered for maximum flexibility. Handy adapters to have on hand to solve mismatched firewire connector combinations in the field. Featuring a durable fully molded design with internal shielding that protects signals from EMI/RFI. In stock and ready to ship today.



Enlarge
Mini DIN 6 and 8 Position Gender Changers - Female to Female connectors
Description: These handy adapters can be used to join two male cables together to extend cable length. The all metal outer housing provides durability and protects against EMI/RFI. Connectors are female to female, contacts are gold plated, wiring is straight through. All stock ships same day.



Enlarge
PS/2 - AT Keyboard Adapters - Convert from AT Keyboard to PS/2 and Vice Versa
Description: These inexpensive adapters allow the user to save money by keeping existing keyboards. Convert from AT (DIN 5 position) to PS/2 (Mini DIN 6 position) and vice versa. Fully molded and shielded, these adapters are built to last and protect against unwanted EMI/RFI. All stock ships same day.



Enlarge
Serial Mouse Adapters - Use to Interface PS/2 Style Mice to Serial Ports and Vice-Versa
Description: These inexpensive adapters allow PS/2 mice to connect to a serial port or serial mice to connect to a PS/2 port. Fully molded and shielded, these adapters are built to last and protect against unwanted EMI/RFI. All stock ships same day.



Enlarge
DIN and Mini DIN Feed-Thru Adapters - Panel and Wallplate Mountable
Description: These exclusive adapters offer a unique design suitable for panel mounting DIN and Mini DIN adapters. The D-flat design prevents mounted adapters from spinning and can be used with virtually any panel thickness. Connector styles available are Mini DIN 4, 6 & 8 (S-video, PS/2 & Macintosh) and DIN 5 (AT). All stock ships same day. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
V.35 Gender Changers
Description: V.35 gender changers and socket savers accept any standard V.35 cable. Gender changers (female-female) allow two mismatched cables to mate. All versions offered without locking screws for quick insertion and temporary needs.



Enlarge
SCSI Gender Changers - HPDB50 & HPDB68, Female Connectors
Description: Slimline SCSI gender changers allow mismatched connectors to mate and/or extend short cable assemblies. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
SCSI Adapters - Convert Various SCSI Protocols
Description: SCSI adapters save time and money by allowing the user to adapt existing cables to various SCSI protocols. It is not always necessary to purchase more expensive cable assemblies! L-com stocks a wide variety of adapters to make these conversions easy. Will ship immediately if in stock.



Enlarge
PS/2 - AT Keyboard Adapter Cables - Convert from AT Keyboard to PS/2 and Vice Versa
Description: These inexpensive adapter cables allow the user to save money by keeping existing keyboards. Convert from AT (DIN 5 position) to PS/2 (Mini DIN 6 position) and vice versa. Fully molded and shielded, these cables are built to last and protect against unwanted EMI/RFI. Cable lengths are 8". All stock ships same day.


Show Descriptions     Show Matrix 
What our customers have to say...

I really appreciate the quick response when I send in a request for quote. It is always sent back usually the same day I send it and I can get it ordered and off my desk. Thank you. - Becky F.

Read more testimonials...


My Recent History . . .
Products that I have viewed
Cable Labels, 1.0"L x 1.5"W x .50"H
Super Thin SVGA Cable, HD15 Male / Male, 10.0 ft
Super Thin SVGA Cable, HD15 Male / Male, 5.0 ft
HD15 AB Switch Box, Female Connectors
4 Port DIN Rail Hub (4 10Base-T Ports)
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive