Enlarge
|
|
Insertion and Removal Tools For Crimp and Poke Type Contacts Description: The right tool for a job makes all the difference when building connectors and cables. L-com's selection of pin insertion and extraction tools makes the job easier by properly setting or removing typical contact pins from D-sub connectors. The compact economy version comes ready to use with the pin insertion tool on one end and the extraction tool on the other. The pro version has an ergonomic body design and multiple replacement tips for the perfect fit on any job. Same day shipping on most items; Order online today!
|
|

Enlarge
|
|
D-Subminiature Contact Crimp Tool - For Crimp & Poke Series Pins and Sockets Description: This economically priced professional grade tool crimps commercial D-Subminiature pins and sockets for 20-30 AWG wires. Spring loaded holding mechanism centers and holds pin in place until crimping cycle is complete. Ratchet mechanism provides thousands of consistent, quality crimps. Ideal for L-com's CPF & CPM product families. Note - not for use with high density D-sub crimp contacts.
|
|

Enlarge
|
|
Heavy Duty Cable Cutters - Efficient Cutting of Copper Multiconductor Cable Description: Two options of heavy duty cable cutters are offered for clean cuts of multiconductor cable. Both tools offer steel construction and high leverage-extra sharp shears. The HTC38S measures 8.5" in length and is effective on multiconductor cabling up to 1/2" diameter. The HTC60 measures 9.5" in length and can cut copper multiconductor cabling up to 3/4" diameter. Both tools have plastic dipped handles.
|
|

Enlarge
|
|
|
|

Enlarge
|
|
Wire Cutter and Stripper - Strip Wire Range of 20 - 30 AWG Description: The multipurpose HTC2030 is a shear type wire and cable cutter plus a wire stripper. Straight blades provide clean cuts on multiconductor cable up to 3/8" diameter and hook-up wire up to 10 AWG. Six wire stripping options will handle 20-30 AWG wires. Spring return limits user fatigue by re-opening blades after cut. Includes locking lever to keep blades closed when not in use. Steel construction and plastic coated handles.
|
|

Enlarge
|
|
Rotary Cable Stripper - Cuts Cable Jacket Spirally & Lengthwise Description: These tools are designed for stripping cable jackets with outer diameters from 1/8" to approximately 1". The incision depth can be controlled with a simple turn of a knurled screw. Cable jacket can be cut either lengthwise or in a spiral form.
|
|

Enlarge
|
|
Ripley MK02 Round Cable Stripper Description: The Ripley MK02 is perfect for all your cable stripping needs. It features an adjustable cutting depth up to 1.12 inches (28.5 mm) and a handy spring-loaded hook ripping blade at the base of the tool to facilitate easy insulation removal. Stripping action is both circumferential and then longitudinal for removal of insulation sections at the end or mid span of wires. Order online today!
|
|

Enlarge
|
|
|
|