Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  D-Subminiature  >  Connectors

L-com’s D-subminiature connector offering includes: solder, crimp, male, and female style connectors as well as IP67 rated D-sub connectors for use in harsh environments. Additionally, we provide popular field termination D-sub connectors, hardware, and hoods. For larger projects we now offer bulk packed D-subminiature connectors which save you time and money.
Please Select A Subcategory ...
Show Descriptions     Show Matrix 

Enlarge
D-Sub Male Solder Cup Style Connectors
Description: Many "do it yourself" users prefer solder style D-sub connectors over crimp style. These connectors conform to commercial industry standards and will mate with any opposite gender D-sub contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.



Enlarge
D-Sub Female Solder Cup Style Connectors
Description: Many "do it yourself" users prefer solder style D-sub connectors over crimp style. These connectors conform to commercial industry standards and will mate with any opposite gender D-sub contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.



Enlarge
High Density D-Sub Male Solder Cup Style Connectors
Description: Many "do it yourself" users prefer solder style connectors over crimp style. These hard to find solder style high density connectors conform to commercial industry standards and will mate with any opposite gender high density D-sub contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.



Enlarge
High Density D-Sub Female Solder Cup Style Connectors
Description: Many "do it yourself" users prefer solder style connectors over crimp style. These hard to find solder style high density connectors conform to commercial industry standards and will mate with any opposite gender high density D-sub contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.



Enlarge
D-Sub and HD Style Bulk Packaged Connectors - Solder and Crimp Styles
Description: Save time and money with these new D-Sub and HD style connector multi packs. Packed in convenient trays, these connectors are ideal for high volume production. Offered in both solder and crimp versions these connectors are perfect for all of your cable termination needs. Order online today!



Enlarge
D-Sub Male Connectors - Straight Posts for Printed Circuit Board (PCB) Mounting
Description: These connectors can be easily soldered into through hole PCB's or used in a variety of other applications. Solder posts follow a standard footprint while gold plated contacts insure long life. Will ship immediately if in stock.



Enlarge
D-Sub Female Connectors - Straight Posts for Printed Circuit Board (PCB) Mounting
Description: These connectors can be easily soldered into through hole PCB's or used in a variety of other applications. Solder posts follow a standard footprint while gold plated contacts insure long life. Will ship immediately if in stock.



Enlarge
D-Sub Crimp / Insertion Style Male Connectors
Description: Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These connectors conform to commercial industry standards and can be used with any standard male D-sub contact, including L-com's CPM family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.



Enlarge
D-Sub Crimp / Insertion Style Female Connectors
Description: Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These connectors conform to commercial industry standards and can be used with any standard female D-sub contact, including L-com's CPF family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.



Enlarge
D-Sub Crimp & Poke Contacts - Male Pins, Gold Flash or 30 microinches
Description: Industry standard male D-sub crimp contacts are compatible with any commercial D-sub connector, including L-com's C&P series. Choices include gold flash or 30 micro-inch gold plating and 10 or 100 piece packaging. Hand tool CP3127CT and insertion/extraction tools TDT or TDTPRO are recommended.



Enlarge
D-Sub Crimp & Poke Contacts - Female Sockets, Gold Flash or 30 microinches
Description: Industry standard female D-sub crimp contacts are compatible with any commercial D-sub connector, including L-com's C&P series. Choices include gold flash or 30 micro-inch gold plating and 10 or 100 piece packaging. Hand tool CP3127CT and insertion/extraction tools TDT or TDTPRO are recommended.



Enlarge
IP67 Rated Waterproof D-Sub Panel Mount Solder Connectors
Description: Harsh outdoor or indoor environments can destroy electronic equipment. Standard D-sub connectors are not intended to withstand contaminants such as water and dust. These waterproof solder cup connectors are available in male or female genders and DB9, DB15, DB25, and HD15 sizes. They will accommodate wire ranges from 30 - 20 AWG. Construction features gold plated brass contacts, nickel plated steel shells, and a silicone insulating ring. Maximum recommended panel thickness is 0.078".



Enlarge
D-Sub IP67 Waterproof Connector Covers
Description: L-com's WPSD series of waterproof covers are perfect for protecting D-subminiature connectors from contamination and moisture. Designed for harsh environments, these protective covers can be used with L-com's WPSD series waterproof D-sub connectors to ensure IP67 rated protection. Several versions are available for the most common D-sub connector styles including DB9 (HD15), DB15 and DB25. Order online today!



Enlarge
IP67 Rated Waterproof D-Sub Backshell Kits
Description: Harsh outdoor or indoor environments can destroy electronic equipment. Standard D-sub connectors are not intended to withstand contaminants such as water and dust. These waterproof kits include solder cup connectors and are available in male or female genders in DB9, DB15, DB25, and HD15 sizes. The connectors will accommodate wire ranges from 30 - 20 AWG. Backshell construction features ABS housings, nylon seals, nickel plated brass thumbscrews, and rubber sealing gaskets to insure IEC IP67 rating. Color is black.



Enlarge
DB9 Female Connector for Field Termination - Panel Mountable
Description: The DGB9FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 9 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".



Enlarge
DB15 Female Connector for Field Termination - Panel Mountable
Description: The DGB15FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 15 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".



Enlarge
DB25 Female Connector for Field Termination - Panel Mountable
Description: The DGB25FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 25 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".



Enlarge
DB9 Male Connector for Field Termination - Panel Mountable
Description: The DGB9MT1 field termination male connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 9 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".



Enlarge
DB15 Male Connector for Field Termination - Panel Mountable
Description: The DGB15MT1 field termination male connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 15 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".



Enlarge
HD15 Male Connector for Field Termination - Panel Mountable
Description: The DGH15MT1 field termination male connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 15 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Can be used for SVGA/video applications. See L-com drawing for SVGA pin assignments. Panel mountable for thickness up to 0.062".



Enlarge
DB25 Male Connector for Field Termination - Panel Mountable
Description: The DGB25MT1 field termination male connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 25 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".



Enlarge
All Metal D-Sub Hoods - Two Piece Straight Exit Backshells with Hardware
Description: Easy to assemble two piece metal backshells are a great choice for the "do it yourself" consumer. Die cast zinc alloy construction is practically indestructible and offers maximum protection against harmful EMI/RFI. When used with shielded cable, a complete ground can be made between connector shells. Five grommets are provided to best fit cable diameter used. All D-sub sizes available - DB9, DB15, DB25, DB37 and DB50. All assembly and standard mating hardware is provided. Optional thumbscrews must be ordered separately, part number 04X44S. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
Right Angle All Metal D-Sub Hoods - Two Piece 90 Degree Exit Backshells with Thumbscrews
Description: Right angle design allows for use in tight spaces where standard depth straight exit backshells cause clearance problems. Die cast zinc alloy construction is practically indestructible and offers maximum protection against harmful EMI/RFI. When used with shielded cable, a complete ground can be made between connector shells. Five grommets are provided to best fit cable diameter used. D-sub sizes available are DB9, DB15 and DB25. All assembly and standard mating hardware is provided, including easy to use thumbscrews. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
Replacement Grommets for SDC and SDRA Metal Backshells
Description: These grommets are the same as supplied with L-com's SDC and SDRA metal backshell kits. Five different sizes are offered per backshell size to best fit cable diameter used. Material is synthetic rubber.



Enlarge
Plastic D-Sub Hoods - Features Hinge Design, Fits all D-Sub Connector Sizes
Description: Easy to assemble one piece foldover design with user friendly thumbscrews are a great choice for the "do it yourself" consumer. Sizes available in attractive black color - DB9/HD15, DB15/HD25, DB25/HD44, & DB50/HD62. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
Metalized Plastic Low Profile D-Sub Hoods - Two Piece Straight Exit Backshells with Hardware
Description: Easy to assemble two piece metalized backshells are a great choice for the "do it yourself" consumer. Low profile design allows for use in tight spaces where standard depth backshells cause clearance problems. Metalized chrome plating provides an economical method of shielding backshells. When used with shielded cable, a complete ground can be made between connector shells. Sizes available are DB9/HD15, DB15/HD26, DB25/HD44 and DB37/HD62. All assembly and standard mating hardware is provided, including easy to use thumbscrews.



Enlarge
Plastic D-Sub Hoods - Two Piece Straight Exit Backshells with Hardware, Fits all D-Sub Connector Sizes
Description: Easy to assemble two piece economy backshells are a great choice for the "do it yourself" consumer. Availables sizes of - DB9/HD15, DB15/HD26, DB25/HD44 & DB37/HD62. Flame retardant gray color plastic hood material. All assembly and standard male gender mating hardware is provided.



Enlarge
Plastic D-Sub Hoods - Two Piece Straight Exit Backshells with Hardware
Description: Easy to assemble two piece economy backshells are a great choice for the "do it yourself" consumer. Availables sizes of - DB9/HD15, DB15/HD26 and DB25/HD44. Flame retardant black color plastic hood material. All assembly and standard male gender mating hardware is provided.



Enlarge
Metalized Plastic D-Sub Hoods - Two Piece Straight Exit Backshells with Hardware
Description: Easy to assemble two piece metalized backshells are a great choice for the "do it yourself" consumer. Metalized chrome plating provides an economical method of shielding backshells. When used with shielded cable, a complete ground can be made between connector shells. Sizes available are DB9, DB15 and DB25. All assembly and standard mating hardware is provided. Optional thumbscrews must be ordered separately, part number 04X44S. Quantity pricing available, please contact your L-com Sales Representative.



Enlarge
4-40 Thumbscrews for SDC Metal and Plastic D-Sub Hood Kits
Description: Using thumbscrews instead of standard machine screws makes connections faster and easier. These easy-to-grab diamond-knurled thumbscrews allow the user to secure or remove them quickly by hand or with a flat blade screwdriver. Specifically manufactured for L-com's entire SDC family of D-sub hoods and durably constructed with nickel plated steel. Volume discounts are available, please contact your L-com Sales Representative.



Enlarge
Gray D-Sub Plastic Covers - Customize Your Own DB9, DB15 or DB25 Adapters
Description: Create your own adapters with these versatile covers. Contains two gray snap-on ABS plastic covers and mating hardware. Can be used with any style DB9, DB15 or DB25 connector. Immediate shipment on all in-stock items.



Enlarge
Black D-Sub Plastic Covers - Customize Your Own DB9, DB15 or DB25 Adapters
Description: Create your own adapters with these versatile covers. Contains two black snap-on ABS plastic covers and mating hardware. Can be used with any style DB9, DB15 or DB25 connector. Immediate shipment on all in-stock items.



Enlarge
Shielded D-Sub 9 Position Cover - Customize Your Own DB9 Adapters
Description: Create your own adapters with these versatile covers. Contains two rugged bright chrome plated steel shielded snap-on covers and mating hardware. Can be used with any DB9 or HD15 style connectors. Immediate shipment on all in-stock items.



Enlarge
Shielded D-Sub 25 Position Cover - Customize Your Own DB25 Adapters
Description: Create your own adapters with these versatile covers. Contains two rugged bright chrome plated steel shielded snap-on covers and mating hardware. Can be used with any DB25 or HD44 style connectors. Immediate shipment on all in-stock items.



Enlarge
4-40 Hex Jack Screws - Ideal Hardware for Panel Mounting D-Sub Connectors
Description: This multi-purpose hardware can be used to panel mount D-sub adapters and connectors. Both screwlock and male threads are 4-40 and various lengths of each are available for maximum application flexibility. Kits include lock washers and hex nuts. Sold in 50 packs.



Enlarge
4-40 Hex Standoffs - Convert Male Mating Hardware to Female
Description: This multi-purpose hardware can be used to convert male hardware to female and for panel mounting D-sub adapters. All options use 4-40 threads and various lengths of each are available for maximum application flexibility. Sold in 50 packs.



Enlarge
4-40 Screw and Retainer Pair - Locks onto D-Sub Connector Flange
Description: This difficult to find screw and retainer attaches directly to exposed D-sub connector flanges. This is an ideal attachment solution when an application does not permit the use of a traditional backshell. Sold in 50 packs.



Enlarge
4-40 Screw and Guard Mating Hardware - Replacement for D-Sub Hood Kits
Description: This difficult to find replacement hardware is compatible with D-sub hoods with ears such as our SDC backshell series. Slotted screw design is finished in corrosion resistant Nickel plating. Sold in 50 packs.



Enlarge
DB9 Connector Shielding Covers - Protect Against Contamination, Physical Damage & EMI/RFI
Description: These covers are perfect for protecting unused DB9 ports, cables or any expensive equipment from physical damage, dirt, and dust. Unlike plastic covers, these metal constructed covers maintain protection against EMI/RFI. Available to cover male or female connectors. 4-40 screws lock tightly to mating connectors. Large quantity pricing available, please contact your L-com Sales Representative.



Enlarge
DB25 Connector Shielding Covers - Protect Against Contamination, Physical Damage & EMI/RFI
Description: These covers are perfect for protecting unused DB25 ports, cables or any expensive equipment from physical damage, dirt, and dust. Unlike plastic covers, these metal constructed covers maintain protection against EMI/RFI. Available to cover male or female connectors. 4-40 screws lock tightly to mating connectors. Large quantity pricing available, please contact your L-com Sales Representative.



Enlarge
D-Sub Connector Covers - Protect Unused Ports, Pkg/10
Description: These covers are perfect for protecting unused ports, cables or any expensive equipment from physical damage, dirt, and dust. Made from ROHS compliant PVC, these covers attach easily and stay in place with a snug friction fit. Packaged 10 covers per bag. Color is black.



Enlarge
Interface Modules - DIN Rail Mountable, with Shielded D-Sub and RJ45 Connectors
Description: These DIN rail mountable interface modules feature a unique series of plated through holes that allow for the insertion of electronic components inline or across any circuit. Modules are available with shielded DB9, DB15, DB25, DB37 and DB50 female connectors. Also listed is a shielded RJ45 jack version. Terminal block connectors accept 26-12 AWG wire, are easily terminated and do not require crimp ferrules. Please inquire on any custom modifications required.


Show Descriptions     Show Matrix 
What our customers have to say...

I receive your email newsletter and I find it very informative. - Paul R.

Read more testimonials...


My Recent History . . .
Products that I have viewed
Super Thin SVGA Cable, HD15 Male / Male, 50.0 ft
19" Low Profile Sliding Shelf 14" Surface Area
DVI-D Single Link DVI Cable Male / Male w/ Ferrites, 3.0 ft
6" Cable Ties, Pkg/100
Cable Labels, 1.0"L x 1.5"W x .50"H
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive