Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Modular Plugs (Crimp Type)  >  Weather Resistant-Harsh Environment

Show Descriptions     Show Matrix 
Ruggedized RJ45 Plugs
Ruggedized RJ45 Plugs
Description: L-com's ruggedized RJ45 plugs are transversely sealed and designed to integrate with other ruggedized jam-nuts, flange mounts and in-line receptacles. Special compressive fittings allow these plugs to work with shielded or unshielded cable. A compression nut establishes 10lb of cable strain relief establishing robust cable strength. Internal conductive compression is used to interoperate with the cable braid to form a 360° ground plane and is comprehensively shielded. These parts are designed to work with cables that have an outer diameter of .190-.270 or .271-.330 inches. Please note the RJ45 plug is sold separately. Choose your RJ45 plug and bulk cable from L-com's wide selection of parts. Available with or without dust caps. Ruggedize your plugs for harsh environmental applications today!


Field Installable Cat5e Sealed RJ45 Plug Kit
Field Installable Cat5e Sealed RJ45 Plug Kit
Description: Innovative design brings Cat5e Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. A simple RJ45 plug design allows quick jobsite cable termination to keep your project moving forward. Using the standards based RJ45 plug connection system insures compatibility with existing hardware. The shielded RJ45 plug offers protection from EMI/RFI interference.


Ruggedized IP67 Rated RJ45 Ethernet Plug Connector Kit
Ruggedized IP67 Rated RJ45 Ethernet Plug Connector Kit
Description: Installing Ethernet in tough environments has never been easier! This IP67 rated ruggedized RJ45 plug housing is available for usage with either shielded or non-shielded connections. A gasket seal keeps unwanted contaminants and moisture away from the RJ45 connector. The optional flexible strain relief controls the bend radius of your cable. Call today to discuss your application with us!


L-com IP67 RJ45 Strain Reliefs
L-com IP67 RJ45 Strain Reliefs
Description: L-com's IP67 RJ45 strain relief housings are perfect for repairing or building your own IP67 RJ45 Industrial Ethernet cables. These IP67 strain reliefs are constructed of durable nylon and feature a gasketed housing which prevents moisture and dust from entering the assembly. These IP67 strain reliefs can be used with both shielded and unshielded RJ45 plugs.


Industrial RJ45 to Bulkhead M12 Adapter
Industrial RJ45 to Bulkhead M12 Adapter
Description: This versatile IP67/65 connector/adapter provides a bulkhead style M12 connector on one and a shielded RJ45 jack on the other to address specific Industrial Ethernet applications. This connector is " D"- coded according to IEC 61076-2-101 and supports both 10Base T and 100Base T Ethernet applications. Order online today!


Show Descriptions     Show Matrix