L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  Cat3 RJ45 Jack  >  EC1107B

Tool-less Keystone Jacks – RJ11, RJ12, and RJ45 connectors for voice grade applications


Eliminate the need for tools with L-com's Tool-less Keystone Modular jacks. Each jack features IDC style contacts that do not require the usage of a special punch tool. Just lace the wires into the jack and close it for a finished termination. Featuring a standard keystone style housing, these jacks are ready to be snapped into standard wall plates and rack panels. The color-coded terminals make wiring easy. Save time on your next project with L-com's Tool-less Keystone jacks.

Voice Grade Keystone IDC Jack, RJ11 (6x4) Voice Grade Keystone IDC Jack, RJ11 (6x4) Quantity   
Item # EC1107B-4C 
List Price $4.46  Price Breaks  Availability  In Stock

Voice Grade Keystone IDC Jack, RJ45 (8x8) Voice Grade Keystone IDC Jack, RJ45 (8x8) Quantity   
Item # EC1107B-8C 
List Price $4.77  Price Breaks  Availability  In Stock

Voice Grade Keystone IDC Jack, RJ12 (6x6) Voice Grade Keystone IDC Jack, RJ12 (6x6) Quantity   
Item # MJSTLC312 
List Price $3.06  Price Breaks  Availability  In Stock



More Ideas
Cat5e RJ45 Jack 110 Keystone Style - High Speed Ethernet Data Applications                                                                                                                                                                                    Cat5e RJ45 Jack 110 Keystone Style - High Speed Ethernet Data Applications
 Your Price:   $3.57
Availability:     In Stock
    More Info
Non-Shielded - UTP Riser Rated (CMR) - 24 AWG Solid Conductor - PVC Jacket - Category 5E                                                                                                                                                                      Non-Shielded - UTP Riser Rated (CMR) - 24 AWG Solid Conductor - PVC Jacket - Category 5E
 Your Price:   $92.22
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company