L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will close at 5pm EST on 12/24 and reopen at 8am EST on 12/29.

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  T1 Cable Assemblies  >  TRD4T1  >  TRD4T1-3

T1 Patch Cable, RJ48 / RJ48, 3.0 ft


CBL T1 2 STP RJ48 M/M GRY 3'
Roll over image to zoom in
CBL T1 2 STP RJ48 M/M GRY 3' CBL T1 2 STP RJ48 M/M GRY 3'
L-com Item # TRD4T1-3

List Price$21.59
Your Price 1-9$21.59
10-24$20.73
25-99$19.86
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Extend a T-line from a RJ48 demarcation point with L-com's exclusive Patch cables. A unique two-layer insulation system over each wire is designed to provide electrical performance required for T-1 pulse rates per ANSI T1-403 and still fit into a standard RJ45 style modular plug. Using premium RJ45 plugs and high quality workmanship, we maintain maximum performance for this critical connection. Larger volume quotations are available; Contact us today!

L-com Item #TRD4T1-3
ManufacturerL-com
UPC # (More)822335037113
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorGray
Features:
  • RJ48 Patch Cable with two shielded pairs for T-1 applications
  • Unique, two-layer insulation system provides electrical performance required for T-1 pulse rates
  • Shielding protects against EMI/RFI interference
  • Premium RJ45 style plugs with 50-micro inches gold plating for maximum performance
  • Larger volume quotations are available; Contact us today!
Applications:
  • WAN applications
  • Router interconnect applications
  • Leased line applications
Similar Products

T1 Patch Cable, RJ48 / RJ48, 15.0  ft                                                               T1 Patch Cable, RJ48 / RJ48, 15.0 ft
Your Price: $31.89
Availability: In Stock
More Info
T1 Patch Cable, RJ48 / RJ48, 150.0  ft                                                              T1 Patch Cable, RJ48 / RJ48, 150.0 ft
Your Price: $154.79
Availability: 14 Days
More Info
T1 Patch Cable, RJ48 / RJ48, 100.0  ft                                                              T1 Patch Cable, RJ48 / RJ48, 100.0 ft
Your Price: $109.79
Availability: 14 Days
More Info
Item #   Length   Availability   Price   Quantity  
TRD4T1-3
3.0
In Stock $21.59
TRD4T1-5
5.0
Call Us $23.29
TRD4T1-7
7.0
In Stock $24.99
TRD4T1-10
10.0
In Stock $27.59
TRD4T1-15
15.0
In Stock $31.89
TRD4T1-25
25.0
In Stock $40.59
TRD4T1-50
50.0
In Stock $64.79
TRD4T1-75
75.0
In Stock $87.29
TRD4T1-100
100.0
Call Us $109.79
TRD4T1-150
150.0
Call Us $154.79
TRD4T1-200
200.0
Call Us $199.79
TRD4T1-250
250.0
Call Us $244.79
TRD4T1-300
300.0
Call Us $289.79
Need a different length? Call us now!  
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed T1 Patch Cable, RJ48 / RJ48, 3.0 ft
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845