L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Switches  >  Commercial Ethernet Switches  >  Planet  >  SWTC-PT4800

Planet 48 Port 10/100 Fast Ethernet Switch


SWTC 48 10/100 RJ45
Roll over image to zoom in
L-com Item # SWTC-PT4800

List Price$172.01
Your Price 1-4$172.01
5-9$165.13
10-24$158.25
25 +Call Us
Availability: Call Us
Quantity  
Need a different type of hub or switch?  

The Planet 48-Port 10/100Base-TX Fast Ethernet Switch provides an economical and high performance Ethernet switching solution. With increasing bandwidth requirements for local area networks, Planet's SWTC-PT4800 Fast Ethernet Switch is the ideal option to alleviate bottlenecks in client / server and peer-to-peer environments in a cost-effective way. This switch provides a combination of 48 Fast Ethernet switching ports providing users with high-speed network connections. With its Auto-Negotiation capability, all the RJ-45/STP ports can be configured to speeds of 10/20Mbps or 100/200Mbps automatically. The high-performance throughput filtering/forwarding rate is up to 14,880 packets per second in 10Mbps, and 148,800pps in 100Mbps. Along with Its dynamic shared memory buffer, the SWTC-PT4800 can boost bandwidth, eliminate unnecessary traffic, and relieve congestion on your critical server path. Order online today!

L-com Item #SWTC-PT4800
ManufacturerPlanet Technology Corporation
Mfg.'s Item #FNSW-4800
RoHS StatusSee Manufacturer (More)
Features:
  • Used to connect up to 48 10/100 Ethernet devices such as PC's to form a network
  • Flow control to eliminate packets loss
  • Wire-speed "Store-and-Forward" filtering/forwarding eliminates bad data packets with minimal delay
  • Internal, full-range power supply suitable for worldwide use
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Applications:
  • Resource sharing
  • LAN
  • SOHO
  • Enterprise Networking
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Planet 48 Port 10/100 Fast Ethernet Switch
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company