L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Switches  >  Commercial Ethernet Switches  >  Planet  >  WGSW-24040HP

Planet 24-Port 10/100/1000Mbps 802.3at PoE+ Managed Switches w/4 Shared SFP Ports

Planet 24-Port 10/100/1000Mbps 802.3at PoE+ Managed Switches w/4 Shared SFP Ports

Planet's WGSW-24040HP series are the latest generation of Managed Gigabit PoE Switches featuring Planet's intelligent PoE functions to improve the availability of critical business applications. The series provides IPv6/IPv4 management and built-in L2/L4 Gigabit Switching engine along with 24 10/100/1000Base-T ports featuring 30-watt 802.3at PoE+ and 4 Gigabit SFP slots. With total power budget up to 220W and 440W for different kinds of PoE applications, the series provides quick, safe and cost-effective Power over Ethernet network solutions to security IP surveillance for small business and enterprises.

24-Port 10/100/1000Mbps 802.3at PoE+ Managed Switch w/4 Shared SFP Ports 220W 24-Port 10/100/1000Mbps 802.3at PoE+ Managed Switch w/4 Shared SFP Ports 220W Quantity   
Item # PT-WGSW-24040HP 
List Price $662.25  Price Breaks  Availability  Call Us

24-Port 10/100/1000Mbps 802.3at PoE+ Managed Switch w/4 Shared SFP Ports 440W 24-Port 10/100/1000Mbps 802.3at PoE+ Managed Switch w/4 Shared SFP Ports 440W Quantity   
Item # PT-WGSW-24040HP4 
List Price $736.65  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company