L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Networking  >  Commercial Ethernet Switches  >  Planet  >  GSW-1601-2401

Planet 10/100/1000 16 and 24 Port Rack Mountable Ethernet Switches


The Planet GSW-1601 and GSW-2401 provide 16 and 24 RJ-45 10/100/1000Mbps ports for high-speed Ethernet network connectivity. The GSW switches can automatically identify and determine the correct transmission speed and half / full duplex mode of the attached devices with its Gigabit ports. Additionally, these robust switches support 9K jumbo frames allowing extremely large amounts of data transmission in a secure topology linking to a backbone or to high-power servers. Order online today!

Planet 16 Port 10/100/1000 RJ45 Ethernet Switch Planet 16 Port 10/100/1000 RJ45 Ethernet Switch Quantity   
Item # GSW-1601 
List Price $100.00  Price Breaks  Availability  In Stock

Planet 24 Port 10/100/1000 RJ45 Ethernet Switch Planet 24 Port 10/100/1000 RJ45 Ethernet Switch Quantity   
Item # GSW-2401 
List Price $128.26  Price Breaks  Availability  Call Us



More Ideas
Planet 24 Port 10/100TX + 2 Port Gigabit Ethernet Switch                                                                                                                                                                                                      Planet 24 Port 10/100TX + 2 Port Gigabit Ethernet Switch
 Your Price:   $144.03
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company