|
|
IES-Series 5, 8 and 16 port 10/100TX DIN Rail Industrial Ethernet Switch Description: L-com's IES-Series Industrial Ethernet Switch line offers ease of deployment, cost savings and robust switching. These rugged Industrial Ethernet switches feature auto-negotiating 10/100 RJ45 ports as well as easy to read system status LEDs. These switches are powered by an external 24V DC Industrial Power Supply, (Sold Seperately) and feature standard 35mm DIN rail mounting brackets. The IES-series switches are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. Order online today!
|
|
|
|
IES-2206 Series Industrial Ethernet Switch- 4 10/100TX, 2 100FX SC Description: The IES-2206 Series Industrial Ethernet Switches feature four 10/100TX RJ45 ports and two fiber SC ports supporting Ethernet IP communications at 100Mbps. These easy to install DIN rail mountable Industrial Ethernet switches are perfect for applications where IP enabled devices require networked communications. The rugged switches can be mounted to standard 35mm DIN rail and are powered by a 24V DC Industrial Power Supply, (Sold Seperately). Easy to read LEDs provide at-a-glance system monitoring.
|
|
|
|
IES-2210 Series Industrial Ethernet Switch- 8 10/100TX, 2 100FX SC Description: L-com's IES-2210 Series Industrial Ethernet Switches feature eight 10/100TX RJ45 ports and two fiber SC ports supporting Ethernet IP communications at 100Mbps. These easy to install DIN rail mountable Industrial Ethernet switches are perfect for applications where IP enabled devices require networked communications. The rugged switches can be mounted to standard 35mm DIN rail and are powered by a 24V DC Industrial Power Supply, (Sold Seperately). Easy to read LEDs provide at-a-glance system monitoring. The IES-series switches are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. Order online today!
|
|
|
|
IES-2220 Series Industrial Ethernet Switch- 16 10/100TX, 4 100FX SC Description: L-com's IES-2220 Series Industrial Ethernet Switches feature 16 10/100TX RJ45 ports and four fiber SC ports supporting Ethernet IP communications at 100Mbps. These easy to install DIN rail mountable Industrial Ethernet switches are perfect for applications where IP enabled devices require networked communications. The rugged switches can be mounted to standard 35mm DIN rail and are powered by a 24V DC Industrial Power Supply, (Sold Seperately). Easy to read LEDs provide at-a-glance system monitoring. The IES-series switches are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. Order online today!
|
|