L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Ethernet Switches  >  Industrial Ethernet Switches  >  L-com-Industrial  >  IES 2220 Series  >  IES-2220-S80

IES-2220 16 Port 10/100TX, 4 Port 100FX SC SM 80km


SWTC 16 10/100TX 4 SC SM 80KM
Roll over image to zoom in
SWTC 16 10/100TX 4 SC SM 80KM SWTC 16 10/100TX 4 SC SM 80KM SWTC 16 10/100TX 4 SC SM 80KM
L-com Item # IES-2220-S80

List Price$1,456.55
Your Price 1-4$1,456.55
5-9$1,412.85
10-24$1,383.72
25 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of hub or switch?  

L-com's IES-2220 Series Industrial Ethernet Switches feature 16 10/100TX RJ45 ports and four fiber SC ports supporting Ethernet IP communications at 100Mbps. These easy to install DIN rail mountable Industrial Ethernet switches are perfect for applications where IP enabled devices require networked communications. The rugged switches can be mounted to standard 35mm DIN rail and are powered by a 24V DC Industrial Power Supply, (Sold Seperately). Easy to read LEDs provide at-a-glance system monitoring. The IES-series switches are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. Order online today!

L-com Item #IES-2220-S80
ManufacturerL-com
UPC # (More)822335142152
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect IP enabled devices in an Industrial Ethernet Network
  • Auto-MDIX supports straight and crossover cables
  • Auto-detect Full or Half-duplex mode supported
  • Power Consumption: 24V <15W (0.625A) ( 24V Industrial Power Supply, Sold Seperately)
  • Operating Temp: -40°C to +70°C
Applications:
  • Industrial Ethernet
  • Factory Automation
  • Process Industry networking
  • SCADA
Similar Products

IES-2210 8 Port 10/100TX, 2 Port 100FX SC SM 60km                                                   IES-2210 8 Port 10/100TX, 2 Port 100FX SC SM 60km
Your Price: $758.58
Availability: In Stock
More Info
IES-2210 8 Port 10/100TX, 2 Port 100FX SC SM 40km                                                   IES-2210 8 Port 10/100TX, 2 Port 100FX SC SM 40km
Your Price: $523.57
Availability: In Stock
More Info
IES-2210 8 Port 10/100TX, 2 Port 100FX SC SM 20km                                                   IES-2210 8 Port 10/100TX, 2 Port 100FX SC SM 20km
Your Price: $477.84
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed IES-2220 16 Port 10/100TX, 4 Port 100FX SC SM 80km
© Infinite Electronics International, Inc.