L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Switches  >  Industrial Ethernet Switches  >  L-com-Industrial  >  IES 2210 Series  >  IES-2210-M2

IES-2210 8 Port 10/100TX, 2 Port 100FX SC MM 2km


SWTC 8 10/100TX 2 SC MM
Roll over image to zoom in
SWTC 8 10/100TX 2 SC MM SWTC 8 10/100TX 2 SC MM SWTC 8 10/100TX 2 SC MM
L-com Item # IES-2210-M2

List Price$411.57
Your Price 1-4$411.57
5-9$399.22
10-24$390.99
25 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of hub or switch?  

L-com's IES-2210 Series Industrial Ethernet Switches feature eight 10/100TX RJ45 ports and two fiber SC ports supporting Ethernet IP communications at 100Mbps. These easy to install DIN rail mountable Industrial Ethernet switches are perfect for applications where IP enabled devices require networked communications. The rugged switches can be mounted to standard 35mm DIN rail and are powered by a 24V DC Industrial Power Supply, (Sold Seperately). Easy to read LEDs provide at-a-glance system monitoring. The IES-series switches are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. Order online today!

L-com Item #IES-2210-M2
ManufacturerL-com
UPC # (More)822335142053
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect IP enabled devices in an Industrial Ethernet Network
  • Auto-MDIX supports straight and crossover cables
  • Auto-detect Full or Half-duplex mode supported
  • Power Consumption: 24V <15W (0.625A) ( 24V Industrial Power Supply, Sold Seperately)
  • Operating Temp: -40°C to +70°C
Applications:
  • Industrial Ethernet
  • Factory Automation
  • Process Industry networking
  • SCADA
Similar Products

IES-Series 8 Port 10/100TX Industrial Ethernet Switch                                               IES-Series 8 Port 10/100TX Industrial Ethernet Switch
Your Price: $201.09
Availability: In Stock
More Info
EtherWAN Managed Industrial Ethernet Switch 8 10/100TX Ports                                        EtherWAN Managed Industrial Ethernet Switch 8 10/100TX Ports
Your Price: $653.21
Availability: 7 Days
More Info
Unmanaged 8-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount                            Unmanaged 8-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount
Your Price: $199.73
Availability: 7 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed IES-2210 8 Port 10/100TX, 2 Port 100FX SC MM 2km
© Infinite Electronics International, Inc.