L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Switches  >  Industrial Ethernet Switches  >  ICP DAS-Industrial  >  PWR-24-110

ICP-DAS 110VAC/24VDC Power Supply


PWR SUPPLY 24V DC 110VAC
Roll over image to zoom in
L-com Item # PWR-24-110

List Price$12.96
Your Price 1 +$12.96
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This easy to use power supply will allow you to power your ICP-DAS equipment if you only have AC power available.

L-com Item #PWR-24-110
ManufacturerICP DAS USA
Mfg.'s Item #PWR-24/110
RoHS StatusSee Manufacturer (More)
Features:
  • Wall mount AC/DC adapter
  • 2 stripped leads, perfect for terminal blocks
  • 110VAC to 24VDC
Applications:
  • Commercial settings
  • Industrial Ethernet
  • Process Industry networking
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed ICP-DAS 110VAC/24VDC Power Supply
© Infinite Electronics International, Inc.
an Infinite company