L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Networking  >  NEMA Hardened Ethernet Switches  >  EW-EX7180 Series  >  EW-EX71800-00B

EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports


MNGD SWTC, 8 10/100BASE-T HRD
Roll over image to zoom in
L-com Item # EW-EX71800-00B

List Price$803.03
Your Price 1-4$803.03
5-9$770.91
10-24$738.79
25 +Call Us
Availability: Call Us
Quantity  
Need a different type of hub or switch?  

The EX71000 series of Managed NEMA Hardened Fast Ethernet Switches are designed to function at temperatures ranging from -40C to 75C (-40F to 167F) and are tested for functional operation up to 85C (185F). Equipped with 10/100Base-TX RJ45 ports and Multimode or Single mode fiber uplink ports, they may be DIN rail, Panel or Rack mounted. The EX71000 series comes with power options to match the applications that require a tough, enviromentally hardened product. Complies with NEMA TS1 & TS2 Environmental requirements for Traffic control equipment, complies with IEC61000-6-2 EMC Generic standard immunity for Industrial environment ISA 12.12.01 (UL1604) Class I, and Division 2 Classified for use in hazardous locations (applicable to versions with DC terminal block power option). The variable power terminal block input can support voltages ranging from 12 to 48 VDC. As an authorized EtherWAN reseller, we can bid on RFQs for any EtherWAN part numbers. Contact us to request a non-obligatory quote!

L-com Item #EW-EX71800-00B
ManufacturerETHERWAN
Mfg.'s Item #EX71800-00B
RoHS StatusNot Compliant At This Time (More)
Features:
  • Large temperature range of -40C to 75C for a variety of enviroments.
  • Designed and rated for hazardous enviroment use.
  • Variable power input of 12 to 48 VDC.
Applications:
  • Factory floor settings.
  • Chemical plant networking.
  • Hazardous environments.
Accessories for this product . . .

Similar Products

IES-2210 8 Port 10/100TX, 2 Port 100FX SC MM 2km                                                    IES-2210 8 Port 10/100TX, 2 Port 100FX SC MM 2km
Your Price: $394.98
Availability: In Stock
More Info
IES-Series 8 Port 10/100TX Industrial Ethernet Switch                                               IES-Series 8 Port 10/100TX Industrial Ethernet Switch
Your Price: $192.98
Availability: In Stock
More Info
Unmanaged 8-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount                            Unmanaged 8-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount
Your Price: $191.68
Availability: 7 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed EtherWAN Managed NEMA Hardened Ethernet Switch 8 10/100TX Ports
© Infinite Electronics International, Inc.
an Infinite company